Simplex Hammers – Fiberglass Handles, Handle Only

Clamps & Accessories

Manufacturer Carr Lane
Description Simplex Hammers – Fiberglass Handles, Handle Only
Part Number CL-30-SPH-FH
Material Thermoplastic
Product selection
Selector Part Number Description Base Part Number Material HAMMER SIZE (FACE DIA) Measurement
1 CL-30-SPH-FH Simplex Hammers – Fiberglass Handles, Handle Only CL-30-SPH-FH Thermoplastic 30mm (1.18) Universal
2 CL-40-SPH-FH Simplex Hammers – Fiberglass Handles, Handle Only CL-40-SPH-FH Thermoplastic 40mm (1.57) Universal
3 CL-50-SPH-FH Simplex Hammers – Fiberglass Handles, Handle Only CL-50-SPH-FH Thermoplastic 50mm (1.96) Universal
4 CL-60-SPH-FH Simplex Hammers – Fiberglass Handles, Handle Only CL-60-SPH-FH Thermoplastic 60mm (2.36) Universal
Part Number
Description
Base Part Number
Material
HAMMER SIZE (FACE DIA)
Measurement
Product Description

Premium-quality handles specifically designed for Simplex Hammers, made of high-strength fiberglass with a rubber grip. Available for all four Simplex Hammer sizes (hammer face diameters):

30mm (1.18")

40mm (1.57")

50mm (1.96")

60mm (2.36")

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane