1

Shoulder Pins, Metric

Alignment Pins

Manufacturer Carr Lane
Description Shoulder Pins, Metric
Part Number CLM-6-SP
Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Material Finish A DIA (mm) B (mm) C (mm) D DIA (mm) E (mm) Measurement
1 CLM-6-SP Shoulder Pins, Metric CLM-6-SP Steel Black Oxide 6 65 66.5 12.5 6.5 Metric
2 CLM-8-SP Shoulder Pins, Metric CLM-8-SP Steel Black Oxide 8 65 66.5 14 6.5 Metric
3 CLM-10-SP Shoulder Pins, Metric CLM-10-SP Steel Black Oxide 10 100 66.5 16 6.5 Metric
4 CLM-12-SP Shoulder Pins, Metric CLM-12-SP Steel Black Oxide 12 75 66.5 19 8 Metric
Part Number
Description
Base Part Number
Material
Finish
A DIA (mm)
B (mm)
C (mm)
D DIA (mm)
E (mm)
Measurement
Product Description

Removable locating pins with a straight handle, precision ground for accurately aligning holes. The pin body is inset into a solid handle and silver soldered to create a sturdy assembly. The handle end has a small hole for attaching an optional cable. Available in pin diameters from 1/4 to 1/2" (6 to 12 mm in metric). Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane