1

Short Spring Plungers with Extended Travel – Steel, Inch

Spring-Loaded Devices

Manufacturer Carr Lane Manufacturing
Description Short Spring Plungers with Extended Travel – Steel, Inch
Part Number CL-25-SPS-1
Material Steel
Nose Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Option Material Nose Material Finish A THREAD INITIAL END FORCE (lbs) FINAL END FORCE (lbs) B (Inch) C (Inch) D DIA (Inch) NOSE COLOR CODE Measurement
1 CL-25-SPS-1 Short Spring Plungers with Extended Travel – Steel, Inch CL-25-SPS-1 Steel Steel Black Oxide #8-32 1.0 3.2 7/16 .093 .070 BLACK Inch
2 CL-25-SPS-1-NOTHREAD Short Spring Plungers with Extended Travel – Steel, Without Thread, Inch CL-25-SPS-1 Without Thread Steel Steel Black Oxide #8-32 1.0 3.2 7/16 .093 .070 BLACK Inch
3 CL-26-SPS-1 Short Spring Plungers with Extended Travel – Steel, Inch CL-26-SPS-1 Steel Steel Black Oxide #8-36 1.0 3.2 7/16 .093 .070 BLACK Inch
4 CL-26-SPS-1-NOTHREAD Short Spring Plungers with Extended Travel – Steel, Without Thread, Inch CL-26-SPS-1 Without Thread Steel Steel Black Oxide #8-36 1.0 3.2 7/16 .093 .070 BLACK Inch
5 CL-35-SPS-1 Short Spring Plungers with Extended Travel – Steel, Inch CL-35-SPS-1 Steel Steel Black Oxide #10-32 1.2 4.2 15/32 .125 .093 BLACK Inch
6 CL-35-SPS-1-NOTHREAD Short Spring Plungers with Extended Travel – Steel, Without Thread, Inch CL-35-SPS-1 Without Thread Steel Steel Black Oxide #10-32 1.2 4.2 15/32 .125 .093 BLACK Inch
7 CL-45-SPS-1 Short Spring Plungers with Extended Travel – Steel, Inch CL-45-SPS-1 Steel Steel Black Oxide 1/4-20 2.0 7.0 17/32 .187 .119 BLACK Inch
8 CL-45-SPS-1-NOTHREAD Short Spring Plungers with Extended Travel – Steel, Without Thread, Inch CL-45-SPS-1 Without Thread Steel Steel Black Oxide 1/4-20 2.0 7.0 17/32 .187 .119 BLACK Inch
9 CL-55-SPS-1 Short Spring Plungers with Extended Travel – Steel, Inch CL-55-SPS-1 Steel Steel Black Oxide 5/16-18 2.5 10.5 9/16 .187 .135 BLACK Inch
10 CL-55-SPS-1-NOTHREAD Short Spring Plungers with Extended Travel – Steel, Without Thread, Inch CL-55-SPS-1 Without Thread Steel Steel Black Oxide 5/16-18 2.5 10.5 9/16 .187 .135 BLACK Inch
11 CL-65-SPS-1 Short Spring Plungers with Extended Travel – Steel, Inch CL-65-SPS-1 Steel Steel Black Oxide 3/8-16 3.0 12.5 5/8 .187 .186 BLACK Inch
12 CL-65-SPS-1-NOTHREAD Short Spring Plungers with Extended Travel – Steel, Without Thread, Inch CL-65-SPS-1 Without Thread Steel Steel Black Oxide 3/8-16 3.0 12.5 5/8 .187 .186 BLACK Inch
13 CL-75-SPS-1 Short Spring Plungers with Extended Travel – Steel, Inch CL-75-SPS-1 Steel Steel Black Oxide 1/2-13 3.5 19 3/4 .250 .248 BLACK Inch
14 CL-75-SPS-1-NOTHREAD Short Spring Plungers with Extended Travel – Steel, Without Thread, Inch CL-75-SPS-1 Without Thread Steel Steel Black Oxide 1/2-13 3.5 19 3/4 .250 .248 BLACK Inch
15 CL-85-SPS-1 Short Spring Plungers with Extended Travel – Steel, Inch CL-85-SPS-1 Steel Steel Black Oxide 5/8-11 4.5 34 1-1/16 .312 .310 BLACK Inch
16 CL-85-SPS-1-NOTHREAD Short Spring Plungers with Extended Travel – Steel, Without Thread, Inch CL-85-SPS-1 Without Thread Steel Steel Black Oxide 5/8-11 4.5 34 1-1/16 .312 .310 BLACK Inch
Part Number
Description
Base Part Number
Option
Material
Nose Material
Finish
A THREAD
INITIAL END FORCE (lbs)
FINAL END FORCE (lbs)
B (Inch)
C (Inch)
D DIA (Inch)
NOSE COLOR CODE
Measurement
Product Description

Self-contained plunger-and-spring device available in many sizes and forces. Short Spring Plungers with Extended Travel have the body length of a Short Spring Plunger while providing the longer stroke of a standard Spring Plunger (but are available only with light spring force). The version shown here has a steel body and a hardened steel plunger nose. Available in thread sizes from #8-32 to 5/8-11 (M5 to M12 in metric). Made in USA.

Install and/or adjust from either end. When using the slot at the plunger end to install, use a Plunger Wrench instead of a screwdriver to avoid over-compressing the spring (see Related Products below). A thread-locking element holds the unit securely in place after installation.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane