1

Short Spring Plungers – Steel, Heavy Force, Inch

Spring-Loaded Devices

Manufacturer Carr Lane Manufacturing
Description Short Spring Plungers – Steel, Heavy Force, Inch
Part Number CL-21-SPS-1
Material Steel
Nose Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Option Material Nose Material Finish A THREAD INITIAL END FORCE (lbs) FINAL END FORCE (lbs) B (Inch) C (Inch) D DIA (Inch) NOSE COLOR CODE Measurement
1 CL-21-SPS-1 Short Spring Plungers – Steel, Heavy Force, Inch CL-21-SPS-1 Steel Steel Black Oxide #8-32 1.5 4.75 7/16 .052 .070 BLACK Inch
2 CL-21-SPS-1-NOTHREAD Short Spring Plungers – Steel, Heavy Force, Without Thread, Inch CL-21-SPS-1 Without Thread Steel Steel Black Oxide #8-32 1.5 4.75 7/16 .052 .070 BLACK Inch
3 CL-22-SPS-1 Short Spring Plungers – Steel, Heavy Force, Inch CL-22-SPS-1 Steel Steel Black Oxide #8-36 1.5 4.75 7/16 .052 .070 BLACK Inch
4 CL-22-SPS-1-NOTHREAD Short Spring Plungers – Steel, Heavy Force, Without Thread, Inch CL-22-SPS-1 Without Thread Steel Steel Black Oxide #8-36 1.5 4.75 7/16 .052 .070 BLACK Inch
5 CL-31-SPS-1 Short Spring Plungers – Steel, Heavy Force, Inch CL-31-SPS-1 Steel Steel Black Oxide #10-32 1.75 6.25 15/32 .065 .093 BLACK Inch
6 CL-31-SPS-1-NOTHREAD Short Spring Plungers – Steel, Heavy Force, Without Thread, Inch CL-31-SPS-1 Without Thread Steel Steel Black Oxide #10-32 1.75 6.25 15/32 .065 .093 BLACK Inch
7 CL-43-SPS-1 Short Spring Plungers – Steel, Heavy Force, Inch CL-43-SPS-1 Steel Steel Black Oxide 1/4-20 3 10.5 17/32 .078 .119 BLACK Inch
8 CL-43-SPS-1-NOTHREAD Short Spring Plungers – Steel, Heavy Force, Without Thread, Inch CL-43-SPS-1 Without Thread Steel Steel Black Oxide 1/4-20 3 10.5 17/32 .078 .119 BLACK Inch
9 CL-51-SPS-1 Short Spring Plungers – Steel, Heavy Force, Inch CL-51-SPS-1 Steel Steel Black Oxide 5/16-18 3.75 15.5 9/16 .084 .135 BLACK Inch
10 CL-51-SPS-1-NOTHREAD Short Spring Plungers – Steel, Heavy Force, Without Thread, Inch CL-51-SPS-1 Without Thread Steel Steel Black Oxide 5/16-18 3.75 15.5 9/16 .084 .135 BLACK Inch
11 CL-61-SPS-1 Short Spring Plungers – Steel, Heavy Force, Inch CL-61-SPS-1 Steel Steel Black Oxide 3/8-16 4.5 18.5 5/8 .110 .186 BLACK Inch
12 CL-61-SPS-1-NOTHREAD Short Spring Plungers – Steel, Heavy Force, Without Thread, Inch CL-61-SPS-1 Without Thread Steel Steel Black Oxide 3/8-16 4.5 18.5 5/8 .110 .186 BLACK Inch
13 CL-71-SPS-1 Short Spring Plungers – Steel, Heavy Force, Inch CL-71-SPS-1 Steel Steel Black Oxide 1/2-13 5 28 3/4 .151 .248 BLACK Inch
14 CL-71-SPS-1-NOTHREAD Short Spring Plungers – Steel, Heavy Force, Without Thread, Inch CL-71-SPS-1 Without Thread Steel Steel Black Oxide 1/2-13 5 28 3/4 .151 .248 BLACK Inch
15 CL-81-SPS-1 Short Spring Plungers – Steel, Heavy Force, Inch CL-81-SPS-1 Steel Steel Black Oxide 5/8-11 7 50 1-1/16 .215 .310 BLACK Inch
16 CL-81-SPS-1-NOTHREAD Short Spring Plungers – Steel, Heavy Force, Without Thread, Inch CL-81-SPS-1 Without Thread Steel Steel Black Oxide 5/8-11 7 50 1-1/16 .215 .310 BLACK Inch
Part Number
Description
Base Part Number
Option
Material
Nose Material
Finish
A THREAD
INITIAL END FORCE (lbs)
FINAL END FORCE (lbs)
B (Inch)
C (Inch)
D DIA (Inch)
NOSE COLOR CODE
Measurement
Product Description

Self-contained plunger-and-spring device available in many sizes and forces. Short Spring Plungers have a shorter overall length, and shorter stroke, than our standard Spring Plungers. The version shown here has a steel body and a hardened steel plunger nose. Available in thread sizes from #8-32 to 5/8-11 (M5 to M12 in metric), each with a choice of light or heavy spring force. Made in USA.

Install and/or adjust from either end. When using the slot at the plunger end to install, use a Plunger Wrench instead of a screwdriver to avoid over-compressing the spring (see Related Products below). A thread-locking element holds the unit securely in place after installation.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane