1

Shark Clamps (T Handle)

Clamps & Accessories

Manufacturer Carr Lane
Description Shark Clamps (T Handle)
Part Number CL-500-SHRK
Material Steel
Finish Zinc Plated
Product selection
Selector Part Number Description Base Part Number Material Finish MAXIMUM OPENING A B C D E F L MAXIMUM CLAMPING FORCE (lbs) Measurement
1 CL-500-SHRK Shark Clamps (T Handle) CL-500-SHRK Steel Zinc Plated 5 5.50 2.64 4.40 1.12 1.00 1.75 8.00 1000 Universal
2 CL-650-SHRK Shark Clamps (T Handle) CL-650-SHRK Steel Zinc Plated 6-1/2 6.00 3.15 5.30 1.12 1.00 1.75 9.00 1000 Universal
Part Number
Description
Base Part Number
Material
Finish
MAXIMUM OPENING
A
B
C
D
E
F
L
MAXIMUM CLAMPING FORCE (lbs)
Measurement
Product Description

Heavy-duty quick-acting jaw clamp. Simply press the side pushbutton to allow sliding the handle freely in and out. The two pivoting contact pads have mounting holes to allow attaching custom clamping pads or for stationary mounting. Optional no-mar rubber pads are available separately. Choice of two handle styles, straight handle and T handle. The T-handle version shown here provides greater tightening leverage and features a copper-plated clamping screw to resist spatter in welding applications. Available in two sizes. Patent no. 6,893,012.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane