1

Serrated Fixed Edge Clamps (High Nose)

Clamps & Accessories

Manufacturer Carr Lane
Description Serrated Fixed Edge Clamps (High Nose)
Part Number CL-5-SFC
Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Material Finish MOUNTING SCREW SIZE A (Inch) B (Inch) C (Inch) D (Inch) E (Inch) F (Inch) J (Inch) K (Inch) L (Inch) M (Inch) Q (Inch) Measurement
1 CL-5-SFC Serrated Fixed Edge Clamps (High Nose) CL-5-SFC Steel Black Oxide 5/16-18 1-13/16 5/8 1 1 1-3/4 11/16 7/16 1/4 1-5/16 5/32 1-15/32 Inch
2 CL-45-SFC Serrated Fixed Edge Clamps (High Nose) CL-45-SFC Steel Black Oxide 1/2-13 2-11/16 7/8 1-1/2 2 3 1 5/8 5/16 1-7/8 1/4 2-3/16 Inch
3 CL-75-SFC Serrated Fixed Edge Clamps (High Nose) CL-75-SFC Steel Black Oxide 5/8-11 3-1/2 1-1/4 1-3/4 2 3-1/4 1-1/4 3/4 5/16 2-1/2 5/16 2-7/8 Inch
Part Number
Description
Base Part Number
Material
Finish
MOUNTING SCREW SIZE
A (Inch)
B (Inch)
C (Inch)
D (Inch)
E (Inch)
F (Inch)
J (Inch)
K (Inch)
L (Inch)
M (Inch)
Q (Inch)
Measurement
Product Description

These low-profile clamps are ideal for securely gripping the side of a workpiece to keep the top clear for machining, especially when a large clamping range is required to accommodate workpiece-size variations. The serrated jaw slides at a 45° angle to exert clamping force both forward and downward simultaneously. Clamp by turning the socket-head screw in the sliding nose with a hex wrench. V-groove in nose is useful for clamping round parts or corners.

The fixed edge clamps shown here are ideal for permanent fixtures, because they have two fixed mounting holes instead of a slot. This allows the clamp to be more compact, and ensures correct position without adjustment. The Flat-Head Socket Screws used for mounting absolutely prevent slippage (order separately). Available in three clamp sizes, with mounting-screw sizes 5/16-18, 1/2-13, and 5/8-11. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane