1

Rubber Pad Covers

Supports, Rests & Feet

Manufacturer Carr Lane Manufacturing
Description Rubber Pad Covers
Part Number CL-6-RPC
Material Rubber
Product selection
Selector Part Number Description Base Part Number Material FITS LEVELING FEET A DIA B C DIA D LOAD RATING (lbs) Measurement
1 CL-6-RPC Rubber Pad Covers CL-6-RPC Rubber 3/8-16 and M10 1-1/2 3/8 1-1/4 1/8 300 Universal
2 CL-8-RPC Rubber Pad Covers CL-8-RPC Rubber 1/2-13 and M12 2-1/8 3/8 1-7/8 1/8 700 Universal
3 CL-10-RPC Rubber Pad Covers CL-10-RPC Rubber 5/8-11 and M16 2-3/4 7/16 2-1/2 1/8 1200 Universal
4 CL-12-RPC Rubber Pad Covers CL-12-RPC Rubber 3/4-10 and M20 3-1/4 1/2 3 1/8 1800 Universal
Part Number
Description
Base Part Number
Material
FITS LEVELING FEET
A DIA
B
C DIA
D
LOAD RATING (lbs)
Measurement
Product Description

Rubber Pad Covers fit over the bottom of Leveling Feet and Stud Leveling Feet. These pad covers provide increased grip to prevent sliding on sloped or uneven surfaces. They also reduce transmitted machine vibrations and walking. Please note, load capacity is reduced to prevent damage to the cover. Available to fit Leveling Feet and Stud Leveling Feet with thread sizes from 3/8-16 to 3/4-10 (M10 to M20 in metric). Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane