1

Round Grippers (Hardened Tool Steel, Serrated), Inch

Supports, Rests & Feet

Manufacturer Carr Lane Manufacturing
Description Round Grippers (Hardened Tool Steel, Serrated), Inch
Part Number CL-4-RG
Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Material Finish A DIA (Inch) B (Inch) C THREAD D (Inch) E (Inch) F (Inch) SERRATIONS SERRATION DIMENSIONS (Inch) Measurement
1 CL-4-RG Round Grippers (Hardened Tool Steel, Serrated), Inch CL-4-RG Steel Black Oxide 1/4 3/8 #8-32 3/16 EXTRA FINE .094x90° Inch
2 CL-6-RG Round Grippers (Hardened Tool Steel, Serrated), Inch CL-6-RG Steel Black Oxide 3/8 3/8 #10-32 3/16 3/16 11/64 EXTRA FINE .094x90° Inch
3 CL-8-RG Round Grippers (Hardened Tool Steel, Serrated), Inch CL-8-RG Steel Black Oxide 1/2 3/8 #10-32 3/16 3/16 11/64 FINE .125x90° Inch
4 CL-10-RG Round Grippers (Hardened Tool Steel, Serrated), Inch CL-10-RG Steel Black Oxide 5/8 3/8 1/4-28 3/16 3/16 11/64 FINE .125x90° Inch
5 CL-12-RG Round Grippers (Hardened Tool Steel, Serrated), Inch CL-12-RG Steel Black Oxide 3/4 3/8 1/4-28 3/16 3/16 11/64 FINE .125x90° Inch
6 CL-16-RG Round Grippers (Hardened Tool Steel, Serrated), Inch CL-16-RG Steel Black Oxide 1 3/8 1/4-28 3/16 3/16 11/64 FINE .125x90° Inch
Part Number
Description
Base Part Number
Material
Finish
A DIA (Inch)
B (Inch)
C THREAD
D (Inch)
E (Inch)
F (Inch)
SERRATIONS
SERRATION DIMENSIONS (Inch)
Measurement
Product Description

Serrated Round Grippers are hard, replaceable inserts that provide additional holding force and/or wear resistance when installed in a fixture. These grippers are designed to slightly penetrate the workpiece to significantly increase gripping force, rather than relying on static friction alone. The hardened tool steel grippers shown here are the most economical and impact resistant. Available in diameters from 1/4 to 1" (10 to 25mm in metric). Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane