1

Round Grippers – Counterbored (Hardened Tool Steel, Serrated), Inch

Supports, Rests & Feet

Manufacturer Carr Lane Manufacturing
Description Round Grippers – Counterbored (Hardened Tool Steel, Serrated), Inch
Part Number CL-8-RGB
Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Material Finish A DIA (Inch) B (Inch) C MOUNTING SCREW SERRATIONS SERRATION DIMENSIONS (Inch) Measurement
1 CL-8-RGB Round Grippers – Counterbored (Hardened Tool Steel, Serrated), Inch CL-8-RGB Steel Black Oxide 1/2 3/8 #8 FINE .125x90° Inch
2 CL-10-RGB Round Grippers – Counterbored (Hardened Tool Steel, Serrated), Inch CL-10-RGB Steel Black Oxide 5/8 3/8 #8 FINE .125x90° Inch
3 CL-12-RGB Round Grippers – Counterbored (Hardened Tool Steel, Serrated), Inch CL-12-RGB Steel Black Oxide 3/4 1/2 #10 FINE .125x90° Inch
4 CL-16-RGB Round Grippers – Counterbored (Hardened Tool Steel, Serrated), Inch CL-16-RGB Steel Black Oxide 1 1/2 1/4 FINE .125x90° Inch
Part Number
Description
Base Part Number
Material
Finish
A DIA (Inch)
B (Inch)
C MOUNTING SCREW
SERRATIONS
SERRATION DIMENSIONS (Inch)
Measurement
Product Description

Serrated Round Grippers are hard, replaceable inserts used to provide additional holding force and/or wear resistance when installed in a fixture. They are designed to slightly penetrate the workpiece to significantly increase gripping force, rather than relying on static friction alone. These counterbored grippers are ideal for blind-hole installation and surface mounting. Available in diameters from 1/2 to 1" (12 to 25mm in metric). Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane