1

Round Grippers (Bonded Urethane), Inch

Supports, Rests & Feet

Manufacturer Carr Lane Manufacturing
Description Round Grippers (Bonded Urethane), Inch
Part Number CL-6-RGU-1
Material Stainless Steel
Product selection
Selector Part Number Description Base Part Number Material A DIA (Inch) DUROMETER HARDNESS COLOR B (Inch) C THREAD D (Inch) E DIA (Inch) Measurement
1 CL-6-RGU-1 Round Grippers (Bonded Urethane), Inch CL-6-RGU-1 Stainless Steel 3/8 35 YELLOW 1/2 #10-32 1/4 .39 Inch
2 CL-6-RGU-2 Round Grippers (Bonded Urethane), Inch CL-6-RGU-2 Stainless Steel 3/8 60 BLUE 1/2 #10-32 1/4 .39 Inch
3 CL-6-RGU-3 Round Grippers (Bonded Urethane), Inch CL-6-RGU-3 Stainless Steel 3/8 80 RED 1/2 #10-32 1/4 .39 Inch
4 CL-8-RGU-1 Round Grippers (Bonded Urethane), Inch CL-8-RGU-1 Stainless Steel 1/2 35 YELLOW 1/2 #10-32 1/4 .51 Inch
5 CL-8-RGU-2 Round Grippers (Bonded Urethane), Inch CL-8-RGU-2 Stainless Steel 1/2 60 BLUE 1/2 #10-32 1/4 .51 Inch
6 CL-8-RGU-3 Round Grippers (Bonded Urethane), Inch CL-8-RGU-3 Stainless Steel 1/2 80 RED 1/2 #10-32 1/4 .51 Inch
7 CL-10-RGU-1 Round Grippers (Bonded Urethane), Inch CL-10-RGU-1 Stainless Steel 5/8 35 YELLOW 1/2 1/4-28 3/8 .63 Inch
8 CL-10-RGU-2 Round Grippers (Bonded Urethane), Inch CL-10-RGU-2 Stainless Steel 5/8 60 BLUE 1/2 1/4-28 3/8 .63 Inch
9 CL-10-RGU-3 Round Grippers (Bonded Urethane), Inch CL-10-RGU-3 Stainless Steel 5/8 80 RED 1/2 1/4-28 3/8 .63 Inch
10 CL-12-RGU-1 Round Grippers (Bonded Urethane), Inch CL-12-RGU-1 Stainless Steel 3/4 35 YELLOW 1/2 1/4-28 3/8 .83 Inch
11 CL-12-RGU-2 Round Grippers (Bonded Urethane), Inch CL-12-RGU-2 Stainless Steel 3/4 60 BLUE 1/2 1/4-28 3/8 .83 Inch
12 CL-12-RGU-3 Round Grippers (Bonded Urethane), Inch CL-12-RGU-3 Stainless Steel 3/4 80 RED 1/2 1/4-28 3/8 .83 Inch
13 CL-16-RGU-1 Round Grippers (Bonded Urethane), Inch CL-16-RGU-1 Stainless Steel 1 35 YELLOW 1/2 1/4-28 3/8 1.06 Inch
14 CL-16-RGU-2 Round Grippers (Bonded Urethane), Inch CL-16-RGU-2 Stainless Steel 1 60 BLUE 1/2 1/4-28 3/8 1.06 Inch
15 CL-16-RGU-3 Round Grippers (Bonded Urethane), Inch CL-16-RGU-3 Stainless Steel 1 80 RED 1/2 1/4-28 3/8 1.06 Inch
Part Number
Description
Base Part Number
Material
A DIA (Inch)
DUROMETER HARDNESS
COLOR
B (Inch)
C THREAD
D (Inch)
E DIA (Inch)
Measurement
Product Description

Round Grippers are replaceable inserts that provide additional holding force and/or wear resistance. The grippers shown here have a urethane surface permanently bonded to a stainless steel pad. This non-marking, non-staining urethane provides excellent protection against damage to finished workpieces. The bubbled texture of the urethane surface offers firm gripping, yet allows air to escape so that no suction is created under load. Urethane also provides excellent wear resistance, and is available in three firmnesses to suit a wide variety of applications. The stainless steel pad provides high strength and excellent corrosion resistance. Available in diameters from 3/8 to 1" (10 to 25mm in metric), each in a choice of three durometer hardnesses. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane