1

Round End Clamps (RK), Standard Mounting, Inch

Drill-Jig Bushings

Manufacturer Carr Lane Manufacturing
Description Round End Clamps (RK), Standard Mounting, Inch
Part Number RK-01
Material Steel
Finish Black Oxide
Measurement Inch
Product selection
Selector Part Number Description Base Part Number Material Finish A (Inch) B (Inch) D (Inch) E (Inch) F (Inch) G (Inch) H SOCKET-HEAD CAP SCREW R (Inch) Measurement
1 RK-01 Round End Clamps (RK), Standard Mounting, Inch RK-01 Steel Black Oxide 7/16 3/4 5/8 5/16 3/16 1/8 1/4-20 5/16 Inch
2 RK-02 Round End Clamps (RK), Standard Mounting, Inch RK-02 Steel Black Oxide 1/2 3/4 5/8 3/8 1/4 3/16 1/4-20 5/16 Inch
3 RK-03 Round End Clamps (RK), Standard Mounting, Inch RK-03 Steel Black Oxide 5/8 1 3/4 3/8 5/16 3/16 5/16-18 3/8 Inch
4 RK-04 Round End Clamps (RK), Standard Mounting, Inch RK-04 Steel Black Oxide 11/16 1-1/8 3/4 7/16 5/16 7/32 3/8-16 3/8 Inch
5 RK-05 Round End Clamps (RK), Standard Mounting, Inch RK-05 Steel Black Oxide 11/16 1-1/8 3/4 1/2 5/16 1/4 3/8-16 3/8 Inch
Part Number
Description
Base Part Number
Material
Finish
A (Inch)
B (Inch)
D (Inch)
E (Inch)
F (Inch)
G (Inch)
H SOCKET-HEAD CAP SCREW
R (Inch)
Measurement
Product Description

Heavy-duty alternative to Lockscrews that can be used on either the "slip" or "fixed" side of a slip/fixed bushing. Available in a wide range of sizes to fit renewable bushings from 5/16 to 5" body diameter.

See bushing pages to select proper clamp size. Round End Clamps are available in two heights, for standard mounting (fully recessed liner) or projected mounting (head liner with head not recessed).

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane