1

Round Clamps (RC), Standard Mounting, Inch

Drill-Jig Bushings

Manufacturer Carr Lane
Description Round Clamps (RC), Standard Mounting, Inch
Part Number RC-01
Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Material Finish A DIA (Inch) B (Inch) D (Inch) E (Inch) F (Inch) G (Inch) H SOCKET-HEAD CAP SCREW (Inch) REPLACES LOCKSCREW Measurement
1 RC-01 Round Clamps (RC), Standard Mounting, Inch RC-01 Steel Black Oxide 5/8 5/16 5/32 17/32 .109 .125 5/16-18 LS-1 Inch
2 RC-02 Round Clamps (RC), Standard Mounting, Inch RC-02 Steel Black Oxide 5/8 7/16 7/32 29/32 .125 .188 5/16-18 LS-2 Inch
3 RC-03 Round Clamps (RC), Standard Mounting, Inch RC-03 Steel Black Oxide 3/4 1/2 9/32 1-13/32 .156 .188 3/8-16 LS-3 Inch
4 RC-04 Round Clamps (RC), Standard Mounting, Inch RC-04 Steel Black Oxide 3/4 17/32 1/4 2-1/2 .156 .219 3/8-16 LS-4 Inch
5 RC-05 Round Clamps (RC), Standard Mounting, Inch RC-05 Steel Black Oxide 3/4 9/16 1/4 2-1/2 .156 .250 3/8-16 LS-5 Inch
Part Number
Description
Base Part Number
Material
Finish
A DIA (Inch)
B (Inch)
D (Inch)
E (Inch)
F (Inch)
G (Inch)
H SOCKET-HEAD CAP SCREW (Inch)
REPLACES LOCKSCREW
Measurement
Product Description

Heavy-duty alternative to Lockscrews when clamping the "fixed" side of a renewable bushing. Round Clamps have a slightly shorter recess height than a Lockscrew, to clamp bushings without clearance (which is why they cannot be used on the bushing's "slip" side).
Available in a wide range of sizes to fit renewable bushings from 5/16 to 5" body diameter. See bushing pages to select proper clamp size.These Round Clamps are designed for standard mounting only (fully recessed liner bushing). For projected mounting (head liner with head not recessed) use a Round End Clamp instead. See Related Products below.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane