1

Round Clamps - Metric (RCM), Projected Mounting, Metric

Drill-Jig Bushings

Manufacturer Carr Lane
Description Round Clamps - Metric (RCM), Projected Mounting, Metric
Part Number RCM-2
Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Material Finish A DIA (mm) B (mm) D (mm) E (mm) F (mm) G (mm) H SOCKET-HEAD CAP SCREW REPLACES LOCKSCREW Measurement
1 RCM-2 Round Clamps - Metric (RCM), Projected Mounting, Metric RCM-2 Steel Black Oxide 13 11 4 9.5 2.8 6 M5 LSM-2 Metric
2 RCM-6 Round Clamps - Metric (RCM), Projected Mounting, Metric RCM-6 Steel Black Oxide 20 17 5 30 3.8 10.5 M8 LSM-6 Metric
3 RCM-8 Round Clamps - Metric (RCM), Projected Mounting, Metric RCM-8 Steel Black Oxide 24 22 7 80 4.5 13 M10 LSM-8 Metric
Part Number
Description
Base Part Number
Material
Finish
A DIA (mm)
B (mm)
D (mm)
E (mm)
F (mm)
G (mm)
H SOCKET-HEAD CAP SCREW
REPLACES LOCKSCREW
Measurement
Product Description

Heavy-duty alternative to Lockscrews when clamping the "fixed" side of a metric renewable bushing. Round Clamps have a slightly shorter recess height than a Lockscrew, to clamp bushings without clearance (which is why they cannot be used on the bushing's "slip" side).
Available in a wide range of sizes to fit metric renewable bushings from 8 to 105mm body diameter. See bushing pages to select proper clamp size.Metric Round Clamps are available in two heights, for standard mounting (fully recessed liner) or projected mounting (head liner with head not recessed).

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane