Rotational Molding Latch Clamp, Straight Base Fixed Length

Toggle Clamps

Manufacturer Carr Lane Manufacturing
Description Rotational Molding Latch Clamp, Straight Base Fixed Length
Part Number CL-152-PA-S
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Latch clamp with a fixed reach for installation where no length adjustment is required. Frequently used in Rotational Plastic Molding this clamp is made from Stainless Steel to better resist deformation, damage, and extend the life of the clamp in High-Temperature environments. 4" drawing movement.375 lbs holding capacity.

Documentation

Contact the supplier

Carr Lane Manufacturing

Carr Lane Manufacturing

Your Source for Tooling Components

Google Map