1

Reducers, Standard Type, Inch

Drill-Jig Bushings

Manufacturer Carr Lane Manufacturing
Description Reducers, Standard Type, Inch
Part Number 17952
Material Steel
Product selection
Selector Part Number Description Base Part Number Material A INTERNAL THREAD (Inch) B EXTERNAL THREAD (Inch) C DIA (Inch) D DIA (Inch) E (Inch) F DIA (Inch) G (Inch) Measurement
1 17952 Reducers, Standard Type, Inch 17952 Steel 3/4-16 1"-14 .8125 1.0610 / 1.0604 9/32 1-3/8 1-1/16 Inch
2 25018 Reducers, Standard Type, Inch 25018 Steel 3/4-16 1-1/4"-12 .8125 1.3110 / 1.3104 9/32 1-5/8 1-5/16 Inch
3 25582 Reducers, Standard Type, Inch 25582 Steel 3/4-16 1-1/2"-12 .8125 1.5610 / 1.5604 9/32 1-15/16 1-9/16 Inch
4 25583 Reducers, Standard Type, Inch 25583 Steel 1"-14 1-1/4"-12 1.0625 1.3110 / 1.3104 11/32 1-5/8 1-5/16 Inch
5 20132 Reducers, Standard Type, Inch 20132 Steel 1"-14 1-1/2"-12 1.0625 1.5610 / 1.5604 11/32 1-15/16 1-9/16 Inch
6 20017 Reducers, Standard Type, Inch 20017 Steel 1-1/4"-12 1-1/2"-12 1.3125 1.5610 / 1.5604 11/32 1-15/16 1-9/16 Inch
7 27910 Reducers, Standard Type, Inch 27910 Steel 1-1/2"-12 2"-16 1.5625 2.0610 / 2.0604 11/32 2-1/2 2-1/16 Inch
Part Number
Description
Base Part Number
Material
A INTERNAL THREAD (Inch)
B EXTERNAL THREAD (Inch)
C DIA (Inch)
D DIA (Inch)
E (Inch)
F DIA (Inch)
G (Inch)
Measurement
Product Description

These Reducers allow mounting a smaller-series air-feed adaptor tip on a larger-series drill motor. Available for either standard or coolant-type air-feed drills. Note: coolant-type Reducers do not have wrench flats. Available for 22000 through 25000 series air-feed drill motors. Two Reducers can be used together to step down two sizes.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane