1

Quick-Ship Liner Bushings (PM), Metric

Drill-Jig Bushings

Manufacturer Carr Lane Manufacturing
Description Quick-Ship Liner Bushings (PM), Metric
Part Number PM-12-10-8.00
Material Steel
Product selection
Selector Part Number Description Base Part Number Material ID (mm) OD (mm) LENGTH (mm) Measurement
1 PM-12-10-8.00 Quick-Ship Liner Bushings (PM), Metric PM-12-10-8.00 Steel 8 12 10 Metric
2 PM-12-16-8.00 Quick-Ship Liner Bushings (PM), Metric PM-12-16-8.00 Steel 8 12 16 Metric
3 PM-15-12-10.00 Quick-Ship Liner Bushings (PM), Metric PM-15-12-10.00 Steel 10 15 12 Metric
4 PM-18-12-12.00 Quick-Ship Liner Bushings (PM), Metric PM-18-12-12.00 Steel 12 18 12 Metric
5 PM-22-16-15.00 Quick-Ship Liner Bushings (PM), Metric PM-22-16-15.00 Steel 15 22 16 Metric
6 PM-42-25-30.00 Quick-Ship Liner Bushings (PM), Metric PM-42-25-30.00 Steel 30 42 25 Metric
Part Number
Description
Base Part Number
Material
ID (mm)
OD (mm)
LENGTH (mm)
Measurement
Product Description

Metric Liner Bushings are simply specific large ID sizes of PM Press-Fit Bushings. Liners are permanently installed bushings used to hold renewable drill bushings. The liner's ID has a precise sliding fit with the renewable bushing's OD. The liner accurately locates the renewable bushing and protects the jig plate from wear and damage caused by frequent bushing replacement. Quick-Ship Drill Bushings are popular bushing sizes that we do our best to keep in stock and ready for same-day shipment 100% of the time. Complete part numbers for all Quick-Ship PM Liner Bushings are listed in the tables on the product page.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane