Quick Disconnects – Heavy Duty, Color Coded, F9.381 (Female Coupler)

Power Workholding

Manufacturer Carr Lane Manufacturing
Description Quick Disconnects – Heavy Duty, Color Coded, F9.381 (Female Coupler), Universal
Part Number CLR-9384-716-F
Material Steel
Product selection
CAD Selector Part Number Description Base Part Number Material ITEM COLOR CODE Measurement
1 CLR-9384-716-F Quick Disconnects – Heavy Duty, Color Coded, F9.381 (Female Coupler), Universal CLR-9384-716-F Steel Quick Disconnect Coupler (Female) Black Universal
2 CLR-9384-726-F Quick Disconnects – Heavy Duty, Color Coded, F9.381 (Female Coupler), Universal CLR-9384-726-F Steel Quick Disconnect Coupler (Female) White Universal
3 CLR-9384-736-F Quick Disconnects – Heavy Duty, Color Coded, F9.381 (Female Coupler), Universal CLR-9384-736-F Steel Quick Disconnect Coupler (Female) Red Universal
4 CLR-9384-746-F Quick Disconnects – Heavy Duty, Color Coded, F9.381 (Female Coupler), Universal CLR-9384-746-F Steel Quick Disconnect Coupler (Female) Yellow Universal
5 CLR-9384-756-F Quick Disconnects – Heavy Duty, Color Coded, F9.381 (Female Coupler), Universal CLR-9384-756-F Steel Quick Disconnect Coupler (Female) Green Universal
6 CLR-9384-766-F Quick Disconnects – Heavy Duty, Color Coded, F9.381 (Female Coupler), Universal CLR-9384-766-F Steel Quick Disconnect Coupler (Female) Blue Universal
No CAD available 7 CLR-9384-600-F Quick Disconnects – Heavy Duty, Color Coded, F9.381 (Female Coupler), Universal CLR-9384-600-F Steel Protective Plug --- Universal
Part Number
Description
Base Part Number
Material
ITEM
COLOR CODE
Measurement
Product Description

7250 psi max

Quick Disconnects allow the fluid line to be uncoupled from a machining fixture, automatically sealing the fluid lines on both sides to prevent leakage. Easy one-hand operation without any wrenches or tools. The male Quick Disconnect is usually mounted on the fixture, with the female Quick Disconnect mounted on the hose. To keep Quick Disconnects clean while uncoupled, the female coupling has an available protective plug (order separately below), and the male coupling has an available protective cap.

The color-coded couplings shown here prevent confusion when more than one fluid line must be disconnected. These Quick Disconnects are not only color coded for visual identification, they are also mechanically keyed with a pin to provide positive matching with no chance of confusion. The following colors are available:

Black

White

Red

Yellow

Green

Blue

In standard applications, black is used for the primary pressure line, and white is used for the return line.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane