Pressure Gauges, Adaptor Fitting – 37-Degree Flare

Power Workholding

Manufacturer Carr Lane Manufacturing
Description Pressure Gauges Adaptor Fitting – 37-Degree Flare, Universal
Part Number CLR-103-GA
Material Steel
Product selection
Selector Part Number Description Base Part Number Material ITEM Measurement
1 CLR-103-GA Pressure Gauges Adaptor Fitting – 37-Degree Flare, Universal CLR-103-GA Steel Female Gauge Adaptor, 37-Degree Flare Universal
Part Number
Description
Base Part Number
Material
ITEM
Measurement
Product Description

Rugged, high-quality hydraulic pressure gauge. Stainless steel body with glycerin filling. Body diameter is 2-1/2 inches. Calibrated from 0 to 9000 psi.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane