1

Press-Fit Spring Plungers – Stainless Steel, Heavy Force, Inch

Spring-Loaded Devices

Manufacturer Carr Lane Manufacturing
Description Press-Fit Spring Plungers – Stainless Steel, Heavy Force, Inch
Part Number CL-2-PSPS-2
Material Stainless Steel
Nose Material Stainless Steel
Finish Passivated
Product selection
Selector Part Number Description Base Part Number Material Nose Material Finish A DIA (Inch) INITIAL END FORCE (lbs) FINAL END FORCE (lbs) B (Inch) C (Inch) D (Inch) E DIA (Inch) F (Inch) Measurement
1 CL-2-PSPS-2 Press-Fit Spring Plungers – Stainless Steel, Heavy Force, Inch CL-2-PSPS-2 Stainless Steel Stainless Steel Passivated .125 1 2 .252 .062 .070 .187 .032 Inch
2 CL-3-PSPS-2 Press-Fit Spring Plungers – Stainless Steel, Heavy Force, Inch CL-3-PSPS-2 Stainless Steel Stainless Steel Passivated .188 1.5 4.5 .405 .094 .121 .250 .035 Inch
3 CL-4-PSPS-2 Press-Fit Spring Plungers – Stainless Steel, Heavy Force, Inch CL-4-PSPS-2 Stainless Steel Stainless Steel Passivated .250 2.5 6 .481 .125 .168 .312 .044 Inch
4 CL-5-PSPS-2 Press-Fit Spring Plungers – Stainless Steel, Heavy Force, Inch CL-5-PSPS-2 Stainless Steel Stainless Steel Passivated .312 4 10 .643 .151 .186 .375 .045 Inch
5 CL-6-PSPS-2 Press-Fit Spring Plungers – Stainless Steel, Heavy Force, Inch CL-6-PSPS-2 Stainless Steel Stainless Steel Passivated .375 5 14 .785 .187 .234 .500 .078 Inch
6 CL-8-PSPS-2 Press-Fit Spring Plungers – Stainless Steel, Heavy Force, Inch CL-8-PSPS-2 Stainless Steel Stainless Steel Passivated .500 8 18 1.130 .250 .332 .688 .088 Inch
Part Number
Description
Base Part Number
Material
Nose Material
Finish
A DIA (Inch)
INITIAL END FORCE (lbs)
FINAL END FORCE (lbs)
B (Inch)
C (Inch)
D (Inch)
E DIA (Inch)
F (Inch)
Measurement
Product Description

Simple, economical spring-loaded plunger ideal for installation in softer materials, such as aluminum, wood, or plastic. Use when a threaded hole would be impractical or when adjustment is not required. Sturdy shoulder provides a fixed seating position and positively resists detent force. Installation hole can be counterbored to recess the shoulder.

The version shown here has a stainless steel body and plunger nose for extra corrosion resistance. Available in six body diameters from 1/8" to 1/2", each with a choice of light or heavy spring force. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane