Press-Fit Bushings (PM) 30mm OD, Metric
1

Press-Fit Bushings (PM) 30mm OD, Metric

Drill-Jig Bushings

Manufacturer Carr Lane Manufacturing
Description Press-Fit Bushings (PM) 30mm OD, Metric
Part Number PM-30-20-18.50
Material Steel
Product selection
CAD Selector Part Number Description Base Part Number Material ID (mm) OD (mm) LENGTH (mm) Measurement
No CAD available 1 PM-30-20-18.50 Press-Fit Bushings (PM) 30mm OD, Metric PM-30-20-18.50 Steel 18.50 30 20 Metric
No CAD available 12 PM-30-36-18.50 Press-Fit Bushings (PM) 30mm OD, Metric PM-30-36-18.50 Steel 18.50 30 36 Metric
No CAD available 18 PM-30-45-18.50 Press-Fit Bushings (PM) 30mm OD, Metric PM-30-45-18.50 Steel 18.50 30 45 Metric
No CAD available 19 PM-30-20-19.00 Press-Fit Bushings (PM) 30mm OD, Metric PM-30-20-19.00 Steel 19.00 30 20 Metric
No CAD available 20 PM-30-36-19.00 Press-Fit Bushings (PM) 30mm OD, Metric PM-30-36-19.00 Steel 19.00 30 36 Metric
No CAD available 21 PM-30-45-19.00 Press-Fit Bushings (PM) 30mm OD, Metric PM-30-45-19.00 Steel 19.00 30 45 Metric
No CAD available 22 PM-30-20-19.50 Press-Fit Bushings (PM) 30mm OD, Metric PM-30-20-19.50 Steel 19.50 30 20 Metric
No CAD available 23 PM-30-36-19.50 Press-Fit Bushings (PM) 30mm OD, Metric PM-30-36-19.50 Steel 19.50 30 36 Metric
No CAD available 24 PM-30-45-19.50 Press-Fit Bushings (PM) 30mm OD, Metric PM-30-45-19.50 Steel 19.50 30 45 Metric
2 PM-30-20-20.00 Press-Fit Bushings (PM) 30mm OD, Metric PM-30-20-20.00 Steel 20.00 30 20 Metric
No CAD available 3 PM-30-36-20.00 Press-Fit Bushings (PM) 30mm OD, Metric PM-30-36-20.00 Steel 20.00 30 36 Metric
No CAD available 4 PM-30-45-20.00 Press-Fit Bushings (PM) 30mm OD, Metric PM-30-45-20.00 Steel 20.00 30 45 Metric
No CAD available 5 PM-30-20-20.50 Press-Fit Bushings (PM) 30mm OD, Metric PM-30-20-20.50 Steel 20.50 30 20 Metric
No CAD available 6 PM-30-36-20.50 Press-Fit Bushings (PM) 30mm OD, Metric PM-30-36-20.50 Steel 20.50 30 36 Metric
No CAD available 7 PM-30-45-20.50 Press-Fit Bushings (PM) 30mm OD, Metric PM-30-45-20.50 Steel 20.50 30 45 Metric
No CAD available 8 PM-30-20-21.00 Press-Fit Bushings (PM) 30mm OD, Metric PM-30-20-21.00 Steel 21.00 30 20 Metric
No CAD available 9 PM-30-36-21.00 Press-Fit Bushings (PM) 30mm OD, Metric PM-30-36-21.00 Steel 21.00 30 36 Metric
No CAD available 10 PM-30-45-21.00 Press-Fit Bushings (PM) 30mm OD, Metric PM-30-45-21.00 Steel 21.00 30 45 Metric
No CAD available 11 PM-30-20-21.50 Press-Fit Bushings (PM) 30mm OD, Metric PM-30-20-21.50 Steel 21.50 30 20 Metric
No CAD available 13 PM-30-36-21.50 Press-Fit Bushings (PM) 30mm OD, Metric PM-30-36-21.50 Steel 21.50 30 36 Metric
No CAD available 14 PM-30-45-21.50 Press-Fit Bushings (PM) 30mm OD, Metric PM-30-45-21.50 Steel 21.50 30 45 Metric
15 PM-30-20-22.00 Press-Fit Bushings (PM) 30mm OD, Metric PM-30-20-22.00 Steel 22.00 30 20 Metric
16 PM-30-36-22.00 Press-Fit Bushings (PM) 30mm OD, Metric PM-30-36-22.00 Steel 22.00 30 36 Metric
17 PM-30-45-22.00 Press-Fit Bushings (PM) 30mm OD, Metric PM-30-45-22.00 Steel 22.00 30 45 Metric
Part Number
Description
Base Part Number
Material
ID (mm)
OD (mm)
LENGTH (mm)
Measurement
Product Description

Metric version of our popular P bushing. PM bushings are permanently pressed into the jig plate, usually flush with the top surface. They are generally used for single-operation drilling or reaming, when you do not expect to replace bushings during the tooling's lifetime. PM bushings can be mounted closer together than headed bushings, but offer less resistance to heavy axial loads.Complete part numbers for all standard Metric Press-Fit Bushings (all standard ID, OD, and length combinations) are listed in the tables on the product page.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane