1

Press-Fit Ball Plungers – Steel, Light Force, Inch

Spring-Loaded Devices

Manufacturer Carr Lane Manufacturing
Description Press-Fit Ball Plungers – Steel, Light Force, Inch
Part Number CL-2-PBP-1
Material Steel
Nose Material Stainless Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Material Nose Material Finish A DIA (Inch) INITIAL END FORCE (lbs) FINAL END FORCE (lbs) B (Inch) C (Inch) D DIA (Inch) E DIA (Inch) F (Inch) Measurement
1 CL-2-PBP-1 Press-Fit Ball Plungers – Steel, Light Force, Inch CL-2-PBP-1 Steel Stainless Steel Black Oxide .125 .5 1 .252 .035 .093 .187 .032 Inch
2 CL-3-PBP-1 Press-Fit Ball Plungers – Steel, Light Force, Inch CL-3-PBP-1 Steel Stainless Steel Black Oxide .188 1 2.5 .405 .058 .156 .250 .035 Inch
3 CL-4-PBP-1 Press-Fit Ball Plungers – Steel, Light Force, Inch CL-4-PBP-1 Steel Stainless Steel Black Oxide .250 1.5 3.5 .481 .070 .188 .312 .044 Inch
4 CL-5-PBP-1 Press-Fit Ball Plungers – Steel, Light Force, Inch CL-5-PBP-1 Steel Stainless Steel Black Oxide .312 2 5 .643 .090 .250 .375 .045 Inch
5 CL-6-PBP-1 Press-Fit Ball Plungers – Steel, Light Force, Inch CL-6-PBP-1 Steel Stainless Steel Black Oxide .375 2.5 7 .785 .110 .312 .500 .078 Inch
6 CL-8-PBP-1 Press-Fit Ball Plungers – Steel, Light Force, Inch CL-8-PBP-1 Steel Stainless Steel Black Oxide .500 4 9 1.130 .161 .438 .688 .088 Inch
Part Number
Description
Base Part Number
Material
Nose Material
Finish
A DIA (Inch)
INITIAL END FORCE (lbs)
FINAL END FORCE (lbs)
B (Inch)
C (Inch)
D DIA (Inch)
E DIA (Inch)
F (Inch)
Measurement
Product Description

Simple, economical ball plunger ideal for installation in softer materials, such as aluminum, wood, or plastic. Use when a threaded hole would be impractical or when adjustment is not required. Sturdy shoulder provides a fixed seating position and positively resists detent force. Installation hole can be counterbored to recess the shoulder.

The version shown here has a steel body and a 440C stainless steel ball. Available in six body diameters from 1/8" to 1/2", each with a choice of light or heavy spring force. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane