1

Port Fittings for 1/4" Tubing (Compression Type), 1/8 BSPP Port Fitting − 1/4" Tubing Compression Type

Power Workholding

Manufacturer Carr Lane Manufacturing
Description Port Fittings for 1/4" Tubing (Compression Type), 1/8 BSPP Port Fitting − 1/4" Tubing Compression Type, Inch
Part Number CLR-826-F
Material Steel
Product selection
Selector Part Number Description Base Part Number Material Maximum operating pressure (psi) Fits port size Tubing O.D. size Measurement
1 CLR-826-F Port Fittings for 1/4" Tubing (Compression Type), 1/8 BSPP Port Fitting − 1/4" Tubing Compression Type, Inch CLR-826-F Steel 7500 1/8 BSPP 1/4 Inch
Part Number
Description
Base Part Number
Material
Maximum operating pressure (psi)
Fits port size
Tubing O.D. size
Measurement
Product Description

These fittings allow using our power-workholding components in a system with 1/4" O.D. tubing instead of our standard 5/16" O.D. tubing. Straight fitting with a compression nut. Available in two sizes, for standard 1/4" BSPP ports or mini-size 1/8" BSPP ports. Compression fittings are designed to secure heavy-wall tubing using a bite-type ferrule and compression nut. The fittings shown here accept 1/4" O.D. tubing (cut off straight and deburred).

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane