1

SAE Port Fittings (37-Degree Flare), #4 SAE Port Fitting — 37-Degree Flare

Power Workholding

Manufacturer Carr Lane Manufacturing
Description Port Fittings (37-Degree Flare), #4 SAE Port Fitting — 37-Degree Flare
Part Number CLR-705-F
Material Steel
Product selection
Selector Part Number Description Base Part Number Material Maximum operating pressure (psi) Fits port size Tubing O.D. size Measurement
1 CLR-705-F Port Fittings (37-Degree Flare), #4 SAE Port Fitting — 37-Degree Flare CLR-705-F Steel 5000 #4 SAE 5/16 Inch
Part Number
Description
Base Part Number
Material
Maximum operating pressure (psi)
Fits port size
Tubing O.D. size
Measurement
Product Description

CLR-705-F

These adaptor fittings allow using other brands of power-workholding components that have SAE O-ring ports in our standard power-workholding systems (5/16" O.D. tubing). Please note: SAE O-ring fittings are limited to 5000 psi operating pressure and limit the entire system to that pressure.

Straight port fitting with a 5/16" male JIC 37° end fits #4 SAE ports. For components with #6 SAE ports, use the reducing adaptor along with the port fitting. JIC-standard 37° fittings accept our standard 5/16" O.D. tubing (cut off straight, deburred, and flared) as well as Fixture Hose and Heavy-Duty Hose with 37°-flare swivel nuts. When using tubing, a Tube End fitting (CLR-400-F), consisting of a nut and sleeve, must be placed on each tube end before flaring is completed.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane