1

Port Fitting (Compression Type), Inch

Power Workholding

Manufacturer Carr Lane Manufacturing
Description Port Fitting (Compression Type), Inch
Part Number CLR-802-F
Material Steel
Product selection
Selector Part Number Description Base Part Number Material Maximum operating pressure (psi) Fits port size Tubing O.D. size Replacement Nut Replacement Sleeve Measurement
1 CLR-802-F Port Fitting (Compression Type), Inch CLR-802-F Steel 7500 1/4 BSPP 5/16 CLR-800-F CLR-801-F Inch
Part Number
Description
Base Part Number
Material
Maximum operating pressure (psi)
Fits port size
Tubing O.D. size
Replacement Nut
Replacement Sleeve
Measurement
Product Description

CLR-802-F

Straight fitting for any standard 1/4" BSPP port. Compression nut accepts standard 5/16" O.D. tubing. Compression fittings are designed to secure heavy-wall tubing using a bite-type ferrule and compression nut. These fittings accept our standard 5/16" O.D. tubing (cut off straight and deburred) as well as Fixture Hose and Heavy-Duty Hose with compression-type tube ends.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane