1

New Pivoting Edge Clamp

Clamps & Accessories

Manufacturer Carr Lane Manufacturing
Description New Pivoting Edge Clamp
Part Number CL-100-PEC
Material Steel
Finish Black Oxide
Measurement Universal
Product selection
Selector Part Number Description Base Part Number Material Finish MAXIMUM CLAMPING STROKE MOUNTING SCREW SIZE THRUST SCREW SIZE BALL-END THRUST SCREW (FURNISHED) EDGE GRIPPER (FURNISHED) Measurement
1 CL-100-PEC New Pivoting Edge Clamp CL-100-PEC Steel Black Oxide 1/2 1/2-13 or M12 1/2-20 CL-80-BTS-1.75 CL-12-EG-6 Universal
Part Number
Description
Base Part Number
Material
Finish
MAXIMUM CLAMPING STROKE
MOUNTING SCREW SIZE
THRUST SCREW SIZE
BALL-END THRUST SCREW (FURNISHED)
EDGE GRIPPER (FURNISHED)
Measurement
Product Description

This edge clamp is well suited for holding large castings and other tall
workpieces. The pivoting jaw exerts clamping force forward and downward at the same time. The jaw has a replaceable serrated gripper made of hardened tool steel for high-production durability. The slotted base provides adjustability and has a tapered top surface to prevent the clamp from moving. Fasten with two Socket-Head Cap Screws.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane