1

Mini Swing Clamps – Threaded Cartridge, B1.848

Power Workholding

Manufacturer Carr Lane Manufacturing
Description Mini Swing Clamps – Threaded Cartridge, B1.848, Metric
Part Number CLR-1848-115-SCD
Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Material Finish SWING DIRECTION MAXIMUM CLAMPING FORCE (lbs) MAXIMUM CLAMPING FORCE (kN) CLAMPING STROKE (mm) TOTAL STROKE (mm) BODY THREAD Measurement
1 CLR-1848-115-SCD Mini Swing Clamps – Threaded Cartridge, B1.848, Metric CLR-1848-115-SCD Steel Black Oxide 90° cw 135 .6 8 10 M20x1.5 Metric
2 CLR-1848-125-SCD Mini Swing Clamps – Threaded Cartridge, B1.848, Metric CLR-1848-125-SCD Steel Black Oxide 90° ccw 135 .6 8 10 M20x1.5 Metric
3 CLR-1848-135-SCD Mini Swing Clamps – Threaded Cartridge, B1.848, Metric CLR-1848-135-SCD Steel Black Oxide 60° cw 135 .6 8 10 M20x1.5 Metric
4 CLR-1848-145-SCD Mini Swing Clamps – Threaded Cartridge, B1.848, Metric CLR-1848-145-SCD Steel Black Oxide 60° ccw 135 .6 8 10 M20x1.5 Metric
5 CLR-1848-155-SCD Mini Swing Clamps – Threaded Cartridge, B1.848, Metric CLR-1848-155-SCD Steel Black Oxide 45° cw 135 .6 8 10 M20x1.5 Metric
6 CLR-1848-165-SCD Mini Swing Clamps – Threaded Cartridge, B1.848, Metric CLR-1848-165-SCD Steel Black Oxide 45° ccw 135 .6 8 10 M20x1.5 Metric
7 CLR-1848-105-SCD Mini Swing Clamps – Threaded Cartridge, B1.848, Metric CLR-1848-105-SCD Steel Black Oxide zero° 135 .6 8 10 M20x1.5 Metric
Part Number
Description
Base Part Number
Material
Finish
SWING DIRECTION
MAXIMUM CLAMPING FORCE (lbs)
MAXIMUM CLAMPING FORCE (kN)
CLAMPING STROKE (mm)
TOTAL STROKE (mm)
BODY THREAD
Measurement
Product Description

2200 psi max

Double Acting

Swing Clamps utilize a sturdy helical-cam mechanism to swing the clamping arm clear for unrestricted loading. The Mini Swing Clamps shown here are extremely small, economical Swing Clamps with relatively low clamping force, making them particularly suitable for tight spaces and thin-walled workpieces. These Swing Clamps are useful alternatives to air-powered clamps because they require much less space. Arm can be mounted to start its 90° swing from any position within 360°. Threaded-cartridge clamps are designed specifically for space-saving manifold mounting. An optional top-flange adaptor allows cartridge mounting a bored hole without threads, and an optional mounting block allows simple installation with standard fittings. Available in one clamp size, double acting only, with a choice of clockwise, counterclockwise, or zero° swing. Also available with 45° and 60° swing angles. Clamping force at 2200 psi with standard clamping arm:

135 Lbs (0 series)

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane