1

Mini Compact Clamps – Top Flange, Cartridge Type, B1.8271

Power Workholding

Manufacturer Carr Lane Manufacturing
Description Mini Compact Clamps – Top Flange, Cartridge Type, B1.8271
Part Number CLR-1800-110
Material Steel
Product selection
Selector Part Number Description Base Part Number Material MAXIMUM CLAMPING FORCE (lbs) MAXIMUM CLAMPING FORCE (kN) STROKE (mm) Measurement
1 CLR-1800-110 Mini Compact Clamps – Top Flange, Cartridge Type, B1.8271 CLR-1800-110 Steel 290 1.3 5 Universal
Part Number
Description
Base Part Number
Material
MAXIMUM CLAMPING FORCE (lbs)
MAXIMUM CLAMPING FORCE (kN)
STROKE (mm)
Measurement
Product Description

2900 psi max

Double Acting

Compact Clamps have a sturdy lever mechanism that pivots into clamping position. These clamps are extremely compact both in footprint and overall height. The clamping lever pivots a full 90° for clear loading even when using custom long clamping levers. Ideal for clamping in narrow recesses. The top-flange cartridge-type version shown here is designed specifically for space-saving manifold mounting. Thanks to the small housing diameter of only 22mm, this clamp can be installed in places where up to now there was insufficient space for a hydraulic clamping element. The minimum centerline distance between clamps is 28 mm.

Available in one clamp size, double acting only. Clamping force at 2900 psi with standard clamping arm:

560 lbs

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane