Manifolds (6 Branch), Inch

Power Workholding

Manufacturer Carr Lane Manufacturing
Description Manifolds (6 Branch), Inch
Part Number CLR-106-BP
Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Material Finish PORT SIZE NUMBER OF PORTS Measurement
1 CLR-106-BP Manifolds (6 Branch), Inch CLR-106-BP Steel Black Oxide 1/4" BSPP 7 Universal
Part Number
Description
Base Part Number
Material
Finish
PORT SIZE
NUMBER OF PORTS
Measurement
Product Description

7250 psi max

These distribution manifolds provide a solid point on the machining fixture to connect the hydraulic hose from a power unit. Install a male Quick Disconnect into one of the ports, to couple with a female Quick Disconnect on the hose. From the manifold, use tubing or Fixture Hose for plumbing to individual clamps.

The 6-branch manifold shown here has 7 ports. Any one of these can be used as an input port, with the other 6 used as output ports.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane