1

Locking-Pin Bushings, Inch

Alignment Pins

Manufacturer Carr Lane
Description Locking-Pin Bushings, Inch
Part Number CL-3-LPB
Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Material Finish A DIA NOMINAL (Inch) A DIA ACTUAL (Inch) B LENGTH UNDER HEAD (Inch) B (Inch) C DIA NOMINAL (Inch) C DIA ACTUAL (Inch) D DIA (Inch) E (Inch) F (Inch) LOCKSCREW (ORDER SEPARATELY) Measurement
1 CL-3-LPB Locking-Pin Bushings, Inch CL-3-LPB Steel Black Oxide 3/16 .1868 Standard .31 13/32 .4078 13/16 .62 .44 LS-1 Inch
2 CL-4-LPB Locking-Pin Bushings, Inch CL-4-LPB Steel Black Oxide 1/4 .2493 Standard .31 13/32 .4078 13/16 .62 .44 LS-1 Inch
3 CL-4A-LPB Locking-Pin Bushings, Inch CL-4A-LPB Steel Black Oxide 1/4 .2493 Long .50 13/32 .4078 13/16 .62 .44 LS-1 Inch
4 CL-5-LPB Locking-Pin Bushings, Inch CL-5-LPB Steel Black Oxide 5/16 .3118 Standard .31 1/2 .5017 13/16 .62 .44 LS-1 Inch
5 CL-5A-LPB Locking-Pin Bushings, Inch CL-5A-LPB Steel Black Oxide 5/16 .3118 Medium .37 1/2 .5017 13/16 .62 .44 LS-1 Inch
6 CL-5B-LPB Locking-Pin Bushings, Inch CL-5B-LPB Steel Black Oxide 5/16 .3118 Long .50 1/2 .5017 13/16 .62 .44 LS-1 Inch
7 CL-6-LPB Locking-Pin Bushings, Inch CL-6-LPB Steel Black Oxide 3/8 .3743 Standard .31 5/8 .6267 13/16 .62 .44 LS-1 Inch
8 CL-6A-LPB Locking-Pin Bushings, Inch CL-6A-LPB Steel Black Oxide 3/8 .3743 Long .50 5/8 .6267 13/16 .62 .44 LS-1 Inch
9 CL-8-LPB Locking-Pin Bushings, Inch CL-8-LPB Steel Black Oxide 1/2 .4993 Standard .50 3/4 .7518 1-1/16 .75 .44 LS-1 Inch
10 CL-8A-LPB Locking-Pin Bushings, Inch CL-8A-LPB Steel Black Oxide 1/2 .4993 Long .75 3/4 .7518 1-1/16 .75 .44 LS-1 Inch
Part Number
Description
Base Part Number
Material
Finish
A DIA NOMINAL (Inch)
A DIA ACTUAL (Inch)
B LENGTH UNDER HEAD (Inch)
B (Inch)
C DIA NOMINAL (Inch)
C DIA ACTUAL (Inch)
D DIA (Inch)
E (Inch)
F (Inch)
LOCKSCREW (ORDER SEPARATELY)
Measurement
Product Description

Locking-Pin Bushings are equipped with a retainer spring clip on the inside diameter, for use with all types of locking/captive pins and locating screws. These precision bushings are designed to press fit in a standard reamed hole, and can be secured with a Lockscrew to positively hold the bushing in place. Available for pin diameters 3/16 to 1/2" (6 to 12mm in metric). Choice of standard or long bushing in most sizes, for installation in thinner or thicker plates. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane