1

Locating Screws (Heavy)

Modular Fixturing

Manufacturer Carr Lane Manufacturing
Description Locating Screws (Heavy)
Part Number CL-MF50-4301
Material Steel
Product selection
Selector Part Number Description Base Part Number Option Material SIZE (Inch) A (Inch) B DIA (Inch) C DIA (Inch) E (Inch) F (Inch) G (Inch) Measurement
1 CL-MF50-4301 Locating Screws (Heavy) CL-MF50-4301 Steel HEAVY 2 .6250 15/16 5/8-11 2-5/8 1/2 Inch
2 CL-MF50-4301-NOTHREAD Locating Screws (Heavy), Without Thread CL-MF50-4301 Without Thread Steel HEAVY 2 .6250 15/16 5/8-11 2-5/8 1/2 Inch
3 CL-MF50-4302 Locating Screws (Heavy) CL-MF50-4302 Steel HEAVY 2-1/2 .6250 15/16 5/8-11 3-1/8 1/2 Inch
4 CL-MF50-4302-NOTHREAD Locating Screws (Heavy), Without Thread CL-MF50-4302 Without Thread Steel HEAVY 2-1/2 .6250 15/16 5/8-11 3-1/8 1/2 Inch
5 CL-MF50-4303 Locating Screws (Heavy) CL-MF50-4303 Steel HEAVY 3 .6250 15/16 5/8-11 3-5/8 1/2 Inch
6 CL-MF50-4303-NOTHREAD Locating Screws (Heavy), Without Thread CL-MF50-4303 Without Thread Steel HEAVY 3 .6250 15/16 5/8-11 3-5/8 1/2 Inch
Part Number
Description
Base Part Number
Option
Material
SIZE (Inch)
A (Inch)
B DIA (Inch)
C DIA (Inch)
E (Inch)
F (Inch)
G (Inch)
Measurement
Product Description

Locating Screws are used in all Heavy (MF50) modular systems to mount locating components in multipurpose grid holes. These specially designed, precision shoulder screws accurately locate and fasten at the same time. Available in three lengths.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane