1

Leveling Feet (Stainless Steel), Inch

Supports, Rests & Feet

Manufacturer Carr Lane Manufacturing
Description Leveling Feet (Stainless Steel), Inch
Part Number CL-3-LF-S
Material Stainless Steel
Finish Passivated
Product selection
Selector Part Number Description Base Part Number Option Material Finish A THREAD B (Inch) C DIA (Inch) D (Inch) E (Inch) F (Inch) LOAD RATING (lbs) Measurement
1 CL-3-LF-S Leveling Feet (Stainless Steel), Inch CL-3-LF-S Stainless Steel Passivated #10-32 3/8 3/4 7/64 17/32 1/4 700 Inch
9 CL-3-LF-S-NOTHREAD Leveling Feet (Stainless Steel), Without Thread, Inch CL-3-LF-S Without Thread Stainless Steel Passivated #10-32 3/8 3/4 7/64 17/32 1/4 700 Inch
10 CL-4-LF-S Leveling Feet (Stainless Steel), Inch CL-4-LF-S Stainless Steel Passivated 1/4-20 1/2 1 5/32 45/64 5/16 1000 Inch
11 CL-4-LF-S-NOTHREAD Leveling Feet (Stainless Steel), Without Thread, Inch CL-4-LF-S Without Thread Stainless Steel Passivated 1/4-20 1/2 1 5/32 45/64 5/16 1000 Inch
12 CL-5-LF-S Leveling Feet (Stainless Steel), Inch CL-5-LF-S Stainless Steel Passivated 5/16-18 9/16 1-1/8 3/16 13/16 3/8 1500 Inch
13 CL-5-LF-S-NOTHREAD Leveling Feet (Stainless Steel), Without Thread, Inch CL-5-LF-S Without Thread Stainless Steel Passivated 5/16-18 9/16 1-1/8 3/16 13/16 3/8 1500 Inch
14 CL-6-LF-S Leveling Feet (Stainless Steel), Inch CL-6-LF-S Stainless Steel Passivated 3/8-16 5/8 1-1/4 3/16 7/8 13/32 2300 Inch
15 CL-6-LF-S-NOTHREAD Leveling Feet (Stainless Steel), Without Thread, Inch CL-6-LF-S Without Thread Stainless Steel Passivated 3/8-16 5/8 1-1/4 3/16 7/8 13/32 2300 Inch
16 CL-8-LF-S Leveling Feet (Stainless Steel), Inch CL-8-LF-S Stainless Steel Passivated 1/2-13 3/4 1-7/8 1/4 1-1/8 1/2 4200 Inch
2 CL-8-LF-S-NOTHREAD Leveling Feet (Stainless Steel), Without Thread, Inch CL-8-LF-S Without Thread Stainless Steel Passivated 1/2-13 3/4 1-7/8 1/4 1-1/8 1/2 4200 Inch
3 CL-10-LF-S Leveling Feet (Stainless Steel), Inch CL-10-LF-S Stainless Steel Passivated 5/8-11 15/16 2-1/2 5/16 1-1/4 1/2 6600 Inch
4 CL-10-LF-S-NOTHREAD Leveling Feet (Stainless Steel), Without Thread, Inch CL-10-LF-S Without Thread Stainless Steel Passivated 5/8-11 15/16 2-1/2 5/16 1-1/4 1/2 6600 Inch
5 CL-12-LF-S Leveling Feet (Stainless Steel), Inch CL-12-LF-S Stainless Steel Passivated 3/4-10 1-1/8 3 1/2 1-1/2 5/8 10000 Inch
6 CL-12-LF-S-NOTHREAD Leveling Feet (Stainless Steel), Without Thread, Inch CL-12-LF-S Without Thread Stainless Steel Passivated 3/4-10 1-1/8 3 1/2 1-1/2 5/8 10000 Inch
7 CL-16-LF-S Leveling Feet (Stainless Steel), Inch CL-16-LF-S Stainless Steel Passivated 1"-8 1-1/2 4 13/32 1-7/8 15/16 18000 Inch
8 CL-16-LF-S-NOTHREAD Leveling Feet (Stainless Steel), Without Thread, Inch CL-16-LF-S Without Thread Stainless Steel Passivated 1"-8 1-1/2 4 13/32 1-7/8 15/16 18000 Inch
Part Number
Description
Base Part Number
Option
Material
Finish
A THREAD
B (Inch)
C DIA (Inch)
D (Inch)
E (Inch)
F (Inch)
LOAD RATING (lbs)
Measurement
Product Description

High-quality, heavy-duty leveling foot with a large-diameter pad. Large swivel ball provides high load capacity with a 20° total swivel angle. Made entirely of stainless steel for extra corrosion resistance. Available with tapped-hole sizes from #10-32 to 1"-8 (M6 to M20 in metric). Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane