1

Knurled Screw Jacks (Heavy)

Modular Fixturing

Manufacturer Carr Lane Manufacturing
Description Knurled Screw Jacks (Heavy)
Part Number CL-10-KSJ
Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Option Material Finish A (Inch) B (Inch) C DIA (Inch) Measurement
1 CL-10-KSJ Knurled Screw Jacks (Heavy) CL-10-KSJ Steel Black Oxide 5/8-11 2-1/2 1-3/8 Inch
2 CL-10-KSJ-NOTHREAD Knurled Screw Jacks (Heavy), Without Thread CL-10-KSJ Without Thread Steel Black Oxide 5/8-11 2-1/2 1-3/8 Inch
Part Number
Description
Base Part Number
Option
Material
Finish
A (Inch)
B (Inch)
C DIA (Inch)
Measurement
Product Description

Small screw jack with a knurled head for quick, easy finger adjustment. Order matching Knurled Check Nut separately below if desired. Made in USA.

The Knurled Screw Jacks shown here are for Heavy System MF50 (5/8-11 thread). For our complete selection of Knurled Screw Jacks, see Related Products below.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane