Knurled Knobs – Stud Type (Phenolic), Metric
1

Knurled Knobs – Stud Type (Phenolic), Metric

Handles, Knobs & Screw Clamps

Manufacturer Carr Lane
Description Knurled Knobs – Stud Type (Phenolic), Metric
Part Number CLM-322-KTK-20
Material Phenolic Plastic
Product selection
Selector Part Number Description Base Part Number Material A DIA (mm) B (mm) C DIA (mm) D (mm) E THREAD THREAD PITCH (mm) F (mm) Measurement
1 CLM-322-KTK-20 Knurled Knobs – Stud Type (Phenolic), Metric CLM-322-KTK-20 Phenolic Plastic 19 13 13 2 M5 .8 20 Metric
2 CLM-432-KTK-25 Knurled Knobs – Stud Type (Phenolic), Metric CLM-432-KTK-25 Phenolic Plastic 25.5 17 16 8 M6 1 25 Metric
3 CLM-542-KTK-25 Knurled Knobs – Stud Type (Phenolic), Metric CLM-542-KTK-25 Phenolic Plastic 35 20 19 10 M6 1 25 Metric
4 CLM-652-KTK-25 Knurled Knobs – Stud Type (Phenolic), Metric CLM-652-KTK-25 Phenolic Plastic 48 25.5 25.5 12.5 M10 1.5 25 Metric
Part Number
Description
Base Part Number
Material
A DIA (mm)
B (mm)
C DIA (mm)
D (mm)
E THREAD
THREAD PITCH (mm)
F (mm)
Measurement
Product Description

Small, easy-grip phenolic knob. Knurled head provides a positive grip for finger tightening in light clamping applications. Molded-in steel stud provides superior strength. Choice of four knob sizes, with stud sizes from #8-32 to 3/8-16 (M5 to M10 in metric). Non-standard thread sizes, reamed holes, or other lengths of molded-in studs are available in quantities of 500 and above. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane