1

Knurled Knobs, Stainless Steel, Metric

Handles, Knobs & Screw Clamps

Manufacturer Carr Lane
Description Knurled Knobs, Stainless Steel, Metric
Part Number CLM-5-KK-S
Material Stainless Steel
Finish Passivated
Product selection
Selector Part Number Description Base Part Number Option Material Finish A THREAD THREAD PITCH (mm) B DIA (mm) C (mm) D (mm) E DIA (mm) F DIA G Measurement
1 CLM-5-KK-S Knurled Knobs, Stainless Steel, Metric CLM-5-KK-S Stainless Steel Passivated M5 .8 10 7.5 4 20 None None Metric
2 CLM-5-KK-S-NOTHREAD Knurled Knobs, Stainless Steel, Without Thread, Metric CLM-5-KK-S Without Thread Stainless Steel Passivated M5 .8 10 7.5 4 20 None None Metric
3 CLM-6-KK-S Knurled Knobs, Stainless Steel, Metric CLM-6-KK-S Stainless Steel Passivated M6 1 12 10 5 24 None None Metric
4 CLM-6-KK-S-NOTHREAD Knurled Knobs, Stainless Steel, Without Thread, Metric CLM-6-KK-S Without Thread Stainless Steel Passivated M6 1 12 10 5 24 None None Metric
5 CLM-8-KK-S Knurled Knobs, Stainless Steel, Metric CLM-8-KK-S Stainless Steel Passivated M8 1.25 16 12 6 30 None None Metric
6 CLM-8-KK-S-NOTHREAD Knurled Knobs, Stainless Steel, Without Thread, Metric CLM-8-KK-S Without Thread Stainless Steel Passivated M8 1.25 16 12 6 30 None None Metric
7 CLM-10-KK-S Knurled Knobs, Stainless Steel, Metric CLM-10-KK-S Stainless Steel Passivated M10 1.5 20 15 8 36 None None Metric
8 CLM-10-KK-S-NOTHREAD Knurled Knobs, Stainless Steel, Without Thread, Metric CLM-10-KK-S Without Thread Stainless Steel Passivated M10 1.5 20 15 8 36 None None Metric
9 CLM-12-KK-S Knurled Knobs, Stainless Steel, Metric CLM-12-KK-S Stainless Steel Passivated M12 1.75 20 15 8 40 None None Metric
10 CLM-12-KK-S-NOTHREAD Knurled Knobs, Stainless Steel, Without Thread, Metric CLM-12-KK-S Without Thread Stainless Steel Passivated M12 1.75 20 15 8 40 None None Metric
Part Number
Description
Base Part Number
Option
Material
Finish
A THREAD
THREAD PITCH (mm)
B DIA (mm)
C (mm)
D (mm)
E DIA (mm)
F DIA
G
Measurement
Product Description

High-quality knurled-head knob provides a positive grip for quick finger tightening in light clamping applications. Available in steel, with tapped-hole sizes from 1/4-20 to 1/2-13 (M5 to M12 in metric). Also available in stainless steel, with tapped-hole sizes from #10-32 to 1/2-13 (M5 to M12 in metric). Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane