1

Hook-Clamp Holders, Inch

Clamps & Accessories

Manufacturer Carr Lane
Description Hook-Clamp Holders, Inch
Part Number CL-MF25-5101
Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Option Material Finish MODULAR SYSTEM SIZE F THREAD SIZE A (Inch) B DIA (Inch) C (Inch) D DIA (Inch) E (Inch) G (Inch) Measurement
1 CL-MF25-5101 Hook-Clamp Holders, Inch CL-MF25-5101 Steel Black Oxide MINI 5/16-18 2-1/4 .7500 7/8 1 3 15/16 Inch
2 CL-MF25-5101-NOTHREAD Hook-Clamp Holders, Without Thread, Inch CL-MF25-5101 Without Thread Steel Black Oxide MINI 5/16-18 2-1/4 .7500 7/8 1 3 15/16 Inch
3 CL-MF40-5101 Hook-Clamp Holders, Inch CL-MF40-5101 Steel Black Oxide STANDARD 1/2-13 3-1/8 1.0000 1-7/16 1-9/16 4-3/8 1-9/16 Inch
4 CL-MF40-5101-NOTHREAD Hook-Clamp Holders, Without Thread, Inch CL-MF40-5101 Without Thread Steel Black Oxide STANDARD 1/2-13 3-1/8 1.0000 1-7/16 1-9/16 4-3/8 1-9/16 Inch
5 CL-MF40-5102 Hook-Clamp Holders, Inch CL-MF40-5102 Steel Black Oxide STANDARD 1/2-13 4 1.0000 1-7/16 1-9/16 5-1/4 1-9/16 Inch
6 CL-MF40-5102-NOTHREAD Hook-Clamp Holders, Without Thread, Inch CL-MF40-5102 Without Thread Steel Black Oxide STANDARD 1/2-13 4 1.0000 1-7/16 1-9/16 5-1/4 1-9/16 Inch
7 CL-MF50-5101 Hook-Clamp Holders, Inch CL-MF50-5101 Steel Black Oxide HEAVY 5/8-11 3-1/8 1.2500 1-3/4 2 4-3/8 1-9/16 Inch
8 CL-MF50-5101-NOTHREAD Hook-Clamp Holders, Without Thread, Inch CL-MF50-5101 Without Thread Steel Black Oxide HEAVY 5/8-11 3-1/8 1.2500 1-3/4 2 4-3/8 1-9/16 Inch
9 CL-MF50-5102 Hook-Clamp Holders, Inch CL-MF50-5102 Steel Black Oxide HEAVY 5/8-11 4 1.2500 1-3/4 2 5-1/4 1-9/16 Inch
10 CL-MF50-5102-NOTHREAD Hook-Clamp Holders, Without Thread, Inch CL-MF50-5102 Without Thread Steel Black Oxide HEAVY 5/8-11 4 1.2500 1-3/4 2 5-1/4 1-9/16 Inch
Part Number
Description
Base Part Number
Option
Material
Finish
MODULAR SYSTEM SIZE
F THREAD SIZE
A (Inch)
B DIA (Inch)
C (Inch)
D DIA (Inch)
E (Inch)
G (Inch)
Measurement
Product Description

Compact mounting adaptor for long-arm Hook Clamps. Precision bored hole for smooth swing action. Available in three sizes, with mounting screws 5/16-18, 1/2-13, and 5/8-11 (M8, M12, and M16 in metric). For high-rise clamping, a Riser Cylinder can be used to extend the reach of these Hook-Clamp Holders

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane