Hollow Cylinders, B1.7441 (M6, M10, M12), Single Acting

Power Workholding

Manufacturer Carr Lane Manufacturing
Description Hollow Cylinders, B1.7441 (M6, M10, M12), Single Acting, Universal
Part Number CLR-1752-004-HC
Material Steel
Product selection
Selector Part Number Description Base Part Number Material MAX PULL FORCE (lbs) SPRING RETURN FORCE (lbs) MAX PULL FORCE (kN) SPRING RETURN FORCE (kN) CENTER- HOLE STUD SIZE ROD DIA (mm) STROKE A BODY THREAD B BODY DIA (mm) C FLANGE DIA (mm) G BODY HEIGHT (mm) Measurement
1 CLR-1752-004-HC Hollow Cylinders, B1.7441 (M6, M10, M12), Single Acting, Universal CLR-1752-004-HC Steel 2250 20 10 .09 M6 12 6 M40 x 1.5 40 65 58 Universal
2 CLR-1754-004-HC Hollow Cylinders, B1.7441 (M6, M10, M12), Single Acting, Universal CLR-1754-004-HC Steel 6700 45 30 .2 M10 20 8 M48 x 1.5 48 72 68 Universal
3 CLR-1755-004-HC Hollow Cylinders, B1.7441 (M6, M10, M12), Single Acting, Universal CLR-1755-004-HC Steel 10600 61 47 .27 M12 25 10 M60 x 1.5 60 85 80 Universal
Part Number
Description
Base Part Number
Material
MAX PULL FORCE (lbs)
SPRING RETURN FORCE (lbs)
MAX PULL FORCE (kN)
SPRING RETURN FORCE (kN)
CENTER- HOLE STUD SIZE
ROD DIA (mm)
STROKE
A BODY THREAD
B BODY DIA (mm)
C FLANGE DIA (mm)
G BODY HEIGHT (mm)
Measurement
Product Description

7250 psi max

Single and Double Acting

Hollow Cylinders have a hole through the center of their plunger to accept a stud or drawbar. The version shown here has a plunger extension underneath to prevent drawing in chips and coolant when the cylinder is used in inverted position. Useful for transmitting force to a remote location using a drawbar. Hollow Cylinders can be used for pulling or for pushing.

The plunger's center hole is threaded at the top end with counterbored relief below. These threads can optionally be drilled out to the counterbore diameter if an unthreaded center hole is required. A threaded center hole is ideal for pulling or pushing a drawbar. An unthreaded center hole is useful if the clamp is removed for workpiece loading.

Hollow Cylinders are available in six sizes, single acting and double acting. The smallest three sizes, with an integral flange, are shown here. Clamping force at 7250 psi:

2300 Lbs M6 stud

7000 Lbs M10 stud

11000 Lbs M12 stud

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane