1

High-Rise Clamps – Slotted Heel (Standard)

Modular Fixturing

Manufacturer Carr Lane Manufacturing
Description High-Rise Clamps – Slotted Heel (Standard), Inch
Part Number CL-MF40-2051
Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Option Material Finish STUD SIZE (Inch) A (Inch) B (Inch) C (Inch) D (Inch) E (Inch) F (Inch) G (Inch) H (Inch) J (Inch) K (Inch) Q (Inch) R (Inch) S (Inch) T (Inch) Measurement
1 CL-MF40-2051 High-Rise Clamps – Slotted Heel (Standard), Inch CL-MF40-2051 Steel Black Oxide 1/2-13 23/32 3-5/8 5-3/4 4 1-1/4 2-3/4 2-3/4 1-9/16 13/64 1-9/32 1 3/16 13/16 9/16 Inch
2 CL-MF40-2051-NOTHREAD High-Rise Clamps – Slotted Heel (Standard), Without Thread, Inch CL-MF40-2051 Without Thread Steel Black Oxide 1/2-13 23/32 3-5/8 5-3/4 4 1-1/4 2-3/4 2-3/4 1-9/16 13/64 1-9/32 1 3/16 13/16 9/16 Inch
Part Number
Description
Base Part Number
Option
Material
Finish
STUD SIZE (Inch)
A (Inch)
B (Inch)
C (Inch)
D (Inch)
E (Inch)
F (Inch)
G (Inch)
H (Inch)
J (Inch)
K (Inch)
Q (Inch)
R (Inch)
S (Inch)
T (Inch)
Measurement
Product Description

All-in-one assemblies designed for securely clamping taller workpieces. High-Rise Clamps incorporate a Slotted-Heel Clamp Strap, which has a slot underneath to slide straight back for clear loading. An indentation at the rear of each side provides a secure finger grip for retracting the clamp. Standard radius nose provides firm workpiece contact. Modular design allows stacking these clamps on Riser Blocks and Spacer Blocks for additional height. Made in USA.

The High-Rise Clamps shown here are for Standard System MF40 (1/2-13 stud size). For our complete selection of High-Rise Clamps, see Related Products below.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane