High-Pressure Inline Filters

Power Workholding

Manufacturer Carr Lane Manufacturing
Description High-Pressure Inline Filters
Part Number CLR-100-V
Material Steel
Product selection
Selector Part Number Description Base Part Number Material NOMINAL FILTRATION MAXIMUM FLOW RATE (cu in./min) DIRECTION OF FLOW BODY MATERIAL WEIGHT (lbs) Measurement
1 CLR-100-V High-Pressure Inline Filters CLR-100-V Steel 10 microns 230 Either direction Steel .75 Universal
Part Number
Description
Base Part Number
Material
NOMINAL FILTRATION
MAXIMUM FLOW RATE (cu in./min)
DIRECTION OF FLOW
BODY MATERIAL
WEIGHT (lbs)
Measurement
Product Description

7250 psi max

These high-pressure in-line filters are useful to ensure that any hydraulic fluid coming from a power source's reservoir is totally clean before entering a power-workholding system. These units filter all particles nominally larger than 10 microns. Simple, compact design that is easy to install in any new or existing system.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane