1

Hex Nuts, Steel – Fine Thread, Inch

Clamps & Accessories

Manufacturer Carr Lane
Description Hex Nuts, Steel – Fine Thread, Inch
Part Number CL-4-FHN
Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Material Finish A THREAD B (Inch) C (Inch) Measurement
1 CL-4-FHN Hex Nuts, Steel – Fine Thread, Inch CL-4-FHN Steel Black Oxide 1/4-28 7/32 7/16 Inch
2 CL-5-FHN Hex Nuts, Steel – Fine Thread, Inch CL-5-FHN Steel Black Oxide 5/16-24 17/64 1/2 Inch
3 CL-6-FHN Hex Nuts, Steel – Fine Thread, Inch CL-6-FHN Steel Black Oxide 3/8-24 21/64 9/16 Inch
4 CL-8-FHN Hex Nuts, Steel – Fine Thread, Inch CL-8-FHN Steel Black Oxide 1/2-20 7/16 3/4 Inch
5 CL-10-FHN Hex Nuts, Steel – Fine Thread, Inch CL-10-FHN Steel Black Oxide 5/8-18 35/64 15/16 Inch
6 CL-12-FHN Hex Nuts, Steel – Fine Thread, Inch CL-12-FHN Steel Black Oxide 3/4-16 41/64 1-1/8 Inch
Part Number
Description
Base Part Number
Material
Finish
A THREAD
B (Inch)
C (Inch)
Measurement
Product Description

High-quality heavy-hex nut. Available in steel with thread sizes from 1/4-20 to 1-1/4"-7 (M6 to M30 in metric), and in stainless steel with thread sizes from 1/4-20 to 3/4-10. Many inch sizes are also available with fine thread pitch.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane