1

Heavy-Duty® Road-Plate Swivel Hoist Rings, Inch

Hoist Rings

Manufacturer Carr Lane
Description Heavy-Duty® Road-Plate Swivel Hoist Rings, Inch
Part Number CL-36660-SHR
Material Steel
Product selection
Selector Part Number Description Base Part Number Option Material Finish LOAD RATING (lbs) A THREAD (Inch) B (Inch) C (Inch) D (Inch) E DIA (Inch) F (Inch) G (Inch) K (Inch) N DIA (Inch) P (Inch) INSTALLATION TORQUE (ft-lbs) Measurement
1 CL-36660-SHR Heavy-Duty® Road-Plate Swivel Hoist Rings, Inch CL-36660-SHR Steel Black Oxide 10000 1-1/4"-7 1.00 2.39 7.37 1.00 1.40 5.10 3.05 2.81 .18 230 Inch
2 CL-36660-SHR-NOTHREAD.STEP Heavy-Duty® Road-Plate Swivel Hoist Rings, Without Thread, Inch CL-36660-SHR Without Thread Steel Black Oxide 10000 1-1/4"-7 1.00 2.39 7.37 1.00 1.40 5.10 3.05 2.81 .18 230 Inch
3 CL-36665-SHR Heavy-Duty® Road-Plate Swivel Hoist Rings, Inch CL-36665-SHR Steel Black Oxide 10000 1-1/2"-6 1.50 2.39 7.37 1.00 1.40 5.10 3.05 2.81 .18 230 Inch
4 CL-36665-SHR-NOTHREAD.STEP Heavy-Duty® Road-Plate Swivel Hoist Rings, Without Thread, Inch CL-36665-SHR Without Thread Steel Black Oxide 10000 1-1/2"-6 1.50 2.39 7.37 1.00 1.40 5.10 3.05 2.81 .18 230 Inch
5 CL-36670-SHR Heavy-Duty® Road-Plate Swivel Hoist Rings, Inch CL-36670-SHR Steel Black Oxide 15000 1-1/4"-7 1.00 3.29 9.22 1.25 2.00 6.75 3.91 3.88 .32 470 Inch
6 CL-36670-SHR-NOTHREAD.STEP Heavy-Duty® Road-Plate Swivel Hoist Rings, Without Thread, Inch CL-36670-SHR Without Thread Steel Black Oxide 15000 1-1/4"-7 1.00 3.29 9.22 1.25 2.00 6.75 3.91 3.88 .32 470 Inch
7 CL-36675-SHR Heavy-Duty® Road-Plate Swivel Hoist Rings, Inch CL-36675-SHR Steel Black Oxide 15000 1-1/2"-6 1.50 3.29 9.22 1.25 2.00 6.75 3.91 3.88 .32 470 Inch
8 CL-36675-SHR-NOTHREAD.STEP Heavy-Duty® Road-Plate Swivel Hoist Rings, Without Thread, Inch CL-36675-SHR Without Thread Steel Black Oxide 15000 1-1/2"-6 1.50 3.29 9.22 1.25 2.00 6.75 3.91 3.88 .32 470 Inch
Part Number
Description
Base Part Number
Option
Material
Finish
LOAD RATING (lbs)
A THREAD (Inch)
B (Inch)
C (Inch)
D (Inch)
E DIA (Inch)
F (Inch)
G (Inch)
K (Inch)
N DIA (Inch)
P (Inch)
INSTALLATION TORQUE (ft-lbs)
Measurement
Product Description

These Heavy-Duty(r) Swivel Hoist Rings have a shorter, larger-diameter bolt, ideal for lifting heavy road plates. Forged alloy-steel ring pivots 180° and swivels 360° simultaneously to allow lifting from any direction. Safety factor = 5:1. Available with inch threads in load capacities up to 15,000 lbs. Patent no. 4,570,987, 4,641,986, 5,405,210, and other patents pending. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane