Heavy-Duty Screw Jacks (Heavy)
1

Heavy-Duty Screw Jacks (Heavy)

Modular Fixturing

Manufacturer Carr Lane Manufacturing
Description Heavy-Duty Screw Jacks (Heavy)
Part Number CL-MF10-3501
Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Material Finish TYPE FITS SCREW JACKS Measurement
1 CL-MF10-3501 Heavy-Duty Screw Jacks (Heavy) CL-MF10-3501 Steel Black Oxide RADIUS ALL SIZES Universal
2 CL-MF10-3502 Heavy-Duty Screw Jacks (Heavy) CL-MF10-3502 Steel Black Oxide CONICAL ALL SIZES Universal
3 CL-MF10-3503 Heavy-Duty Screw Jacks (Heavy) CL-MF10-3503 Steel Black Oxide V-SHAPED ALL SIZES Universal
Part Number
Description
Base Part Number
Material
Finish
TYPE
FITS SCREW JACKS
Measurement
Product Description

Heavy-duty adjustable support that accepts any of three different tips (order separately below). Choice of three support heights. Made in USA.

The Heavy-Duty Screw Jacks shown here are for Heavy System MF50 (5/8-11 mounting stud). For our complete selection of Heavy-Duty Screw Jacks, see Related Products below.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane