Headless Carr Lock® Clamps, Primary Metric

Jig & Fixture Bases

Manufacturer Carr Lane Manufacturing
Description Headless Carr Lock® Clamps, Primary Metric
Part Number CLM-13-HCLC-1
CAD models
Please make sure this software has been installed.

Product selection

Product Description

The Headless Carr Lock® System allows accurately locating and clamping at the same time, with just the turn of a hex wrench. Ideal for mounting quick-change tooling on a subplate while taking minimal real estate on the top of your fixture. The Headless Carr Lock® Clamp comes in two variants, primary (-1) and secondary (-2). The primary clamp is used to accurately locate your plate while the looser fit on the secondary clamp reduces binding. Made in USA, available in 13mm, 16mm, and 20mm Shank Diameters.

Contact the supplier

Carr Lane Manufacturing

Carr Lane Manufacturing

Your Source for Tooling Components

Google Map