Head Press-Fit Bushings (HM) 30mm OD, Metric
1

Head Press-Fit Bushings (HM) 30mm OD, Metric

Drill-Jig Bushings

Manufacturer Carr Lane Manufacturing
Description Head Press-Fit Bushings (HM) 30mm OD, Metric
Part Number HM-30-20-18.50
Material Steel
Product selection
CAD Selector Part Number Description Base Part Number Material ID (mm) OD (mm) LENGTH (mm) F DIA (mm) G (mm) Measurement
No CAD available 1 HM-30-20-18.50 Head Press-Fit Bushings (HM) 30mm OD, Metric HM-30-20-18.50 Steel 18.50 30 20 34 5 Metric
No CAD available 12 HM-30-36-18.50 Head Press-Fit Bushings (HM) 30mm OD, Metric HM-30-36-18.50 Steel 18.50 30 36 34 5 Metric
No CAD available 18 HM-30-45-18.50 Head Press-Fit Bushings (HM) 30mm OD, Metric HM-30-45-18.50 Steel 18.50 30 45 34 5 Metric
No CAD available 19 HM-30-20-19.00 Head Press-Fit Bushings (HM) 30mm OD, Metric HM-30-20-19.00 Steel 19.00 30 20 34 5 Metric
No CAD available 20 HM-30-36-19.00 Head Press-Fit Bushings (HM) 30mm OD, Metric HM-30-36-19.00 Steel 19.00 30 36 34 5 Metric
No CAD available 21 HM-30-45-19.00 Head Press-Fit Bushings (HM) 30mm OD, Metric HM-30-45-19.00 Steel 19.00 30 45 34 5 Metric
No CAD available 22 HM-30-20-19.50 Head Press-Fit Bushings (HM) 30mm OD, Metric HM-30-20-19.50 Steel 19.50 30 20 34 5 Metric
No CAD available 23 HM-30-36-19.50 Head Press-Fit Bushings (HM) 30mm OD, Metric HM-30-36-19.50 Steel 19.50 30 36 34 5 Metric
No CAD available 24 HM-30-45-19.50 Head Press-Fit Bushings (HM) 30mm OD, Metric HM-30-45-19.50 Steel 19.50 30 45 34 5 Metric
2 HM-30-20-20.00 Head Press-Fit Bushings (HM) 30mm OD, Metric HM-30-20-20.00 Steel 20.00 30 20 34 5 Metric
No CAD available 3 HM-30-36-20.00 Head Press-Fit Bushings (HM) 30mm OD, Metric HM-30-36-20.00 Steel 20.00 30 36 34 5 Metric
No CAD available 4 HM-30-45-20.00 Head Press-Fit Bushings (HM) 30mm OD, Metric HM-30-45-20.00 Steel 20.00 30 45 34 5 Metric
No CAD available 5 HM-30-20-20.50 Head Press-Fit Bushings (HM) 30mm OD, Metric HM-30-20-20.50 Steel 20.50 30 20 34 5 Metric
No CAD available 6 HM-30-36-20.50 Head Press-Fit Bushings (HM) 30mm OD, Metric HM-30-36-20.50 Steel 20.50 30 36 34 5 Metric
No CAD available 7 HM-30-45-20.50 Head Press-Fit Bushings (HM) 30mm OD, Metric HM-30-45-20.50 Steel 20.50 30 45 34 5 Metric
No CAD available 8 HM-30-20-21.00 Head Press-Fit Bushings (HM) 30mm OD, Metric HM-30-20-21.00 Steel 21.00 30 20 34 5 Metric
No CAD available 9 HM-30-36-21.00 Head Press-Fit Bushings (HM) 30mm OD, Metric HM-30-36-21.00 Steel 21.00 30 36 34 5 Metric
No CAD available 10 HM-30-45-21.00 Head Press-Fit Bushings (HM) 30mm OD, Metric HM-30-45-21.00 Steel 21.00 30 45 34 5 Metric
No CAD available 11 HM-30-20-21.50 Head Press-Fit Bushings (HM) 30mm OD, Metric HM-30-20-21.50 Steel 21.50 30 20 34 5 Metric
No CAD available 13 HM-30-36-21.50 Head Press-Fit Bushings (HM) 30mm OD, Metric HM-30-36-21.50 Steel 21.50 30 36 34 5 Metric
No CAD available 14 HM-30-45-21.50 Head Press-Fit Bushings (HM) 30mm OD, Metric HM-30-45-21.50 Steel 21.50 30 45 34 5 Metric
15 HM-30-20-22.00 Head Press-Fit Bushings (HM) 30mm OD, Metric HM-30-20-22.00 Steel 22.00 30 20 34 5 Metric
16 HM-30-36-22.00 Head Press-Fit Bushings (HM) 30mm OD, Metric HM-30-36-22.00 Steel 22.00 30 36 34 5 Metric
17 HM-30-45-22.00 Head Press-Fit Bushings (HM) 30mm OD, Metric HM-30-45-22.00 Steel 22.00 30 45 34 5 Metric
Part Number
Description
Base Part Number
Material
ID (mm)
OD (mm)
LENGTH (mm)
F DIA (mm)
G (mm)
Measurement
Product Description

Metric version of our popular H bushing. HM bushings are permanently pressed into the jig plate. They are generally used for single-operation drilling or reaming, when you do not expect to replace bushings during the tooling's lifetime. The head can be left exposed, or recessed by counterboring the installation hole. Note: the "length" listed for an HM bushing refers to its overall length, not its length under the head. Complete part numbers for all standard Metric Head Press-Fit Bushings (all standard ID, OD, and length combinations) are listed in the tables on the product page.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane