Head Press-Fit Bushings (HM) 15mm OD, Metric
1

Head Press-Fit Bushings (HM) 15mm OD, Metric

Drill-Jig Bushings

Manufacturer Carr Lane Manufacturing
Description Head Press-Fit Bushings (HM) 15mm OD, Metric
Part Number HM-15-12-8.10
Material Steel
Product selection
CAD Selector Part Number Description Base Part Number Material ID (mm) OD (mm) LENGTH (mm) F DIA (mm) G (mm) Measurement
No CAD available 1 HM-15-12-8.10 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-12-8.10 Steel 8.10 15 12 18 3 Metric
No CAD available 12 HM-15-20-8.10 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-20-8.10 Steel 8.10 15 20 18 3 Metric
No CAD available 23 HM-15-25-8.10 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-25-8.10 Steel 8.10 15 25 18 3 Metric
No CAD available 34 HM-15-12-8.20 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-12-8.20 Steel 8.20 15 12 18 3 Metric
No CAD available 45 HM-15-20-8.20 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-20-8.20 Steel 8.20 15 20 18 3 Metric
No CAD available 56 HM-15-25-8.20 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-25-8.20 Steel 8.20 15 25 18 3 Metric
No CAD available 67 HM-15-12-8.25 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-12-8.25 Steel 8.25 15 12 18 3 Metric
No CAD available 71 HM-15-20-8.25 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-20-8.25 Steel 8.25 15 20 18 3 Metric
No CAD available 72 HM-15-25-8.25 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-25-8.25 Steel 8.25 15 25 18 3 Metric
No CAD available 2 HM-15-12-8.30 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-12-8.30 Steel 8.30 15 12 18 3 Metric
No CAD available 3 HM-15-20-8.30 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-20-8.30 Steel 8.30 15 20 18 3 Metric
No CAD available 4 HM-15-25-8.30 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-25-8.30 Steel 8.30 15 25 18 3 Metric
No CAD available 5 HM-15-12-8.40 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-12-8.40 Steel 8.40 15 12 18 3 Metric
No CAD available 6 HM-15-20-8.40 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-20-8.40 Steel 8.40 15 20 18 3 Metric
No CAD available 7 HM-15-25-8.40 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-25-8.40 Steel 8.40 15 25 18 3 Metric
No CAD available 8 HM-15-12-8.50 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-12-8.50 Steel 8.50 15 12 18 3 Metric
No CAD available 9 HM-15-20-8.50 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-20-8.50 Steel 8.50 15 20 18 3 Metric
No CAD available 10 HM-15-25-8.50 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-25-8.50 Steel 8.50 15 25 18 3 Metric
No CAD available 11 HM-15-12-8.60 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-12-8.60 Steel 8.60 15 12 18 3 Metric
No CAD available 13 HM-15-20-8.60 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-20-8.60 Steel 8.60 15 20 18 3 Metric
No CAD available 14 HM-15-25-8.60 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-25-8.60 Steel 8.60 15 25 18 3 Metric
No CAD available 15 HM-15-12-8.70 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-12-8.70 Steel 8.70 15 12 18 3 Metric
No CAD available 16 HM-15-20-8.70 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-20-8.70 Steel 8.70 15 20 18 3 Metric
No CAD available 17 HM-15-25-8.70 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-25-8.70 Steel 8.70 15 25 18 3 Metric
No CAD available 18 HM-15-12-8.75 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-12-8.75 Steel 8.75 15 12 18 3 Metric
No CAD available 19 HM-15-20-8.75 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-20-8.75 Steel 8.75 15 20 18 3 Metric
No CAD available 20 HM-15-25-8.75 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-25-8.75 Steel 8.75 15 25 18 3 Metric
No CAD available 21 HM-15-12-8.80 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-12-8.80 Steel 8.80 15 12 18 3 Metric
No CAD available 22 HM-15-20-8.80 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-20-8.80 Steel 8.80 15 20 18 3 Metric
No CAD available 24 HM-15-25-8.80 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-25-8.80 Steel 8.80 15 25 18 3 Metric
No CAD available 25 HM-15-12-8.90 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-12-8.90 Steel 8.90 15 12 18 3 Metric
No CAD available 26 HM-15-20-8.90 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-20-8.90 Steel 8.90 15 20 18 3 Metric
No CAD available 27 HM-15-25-8.90 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-25-8.90 Steel 8.90 15 25 18 3 Metric
No CAD available 28 HM-15-12-9.00 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-12-9.00 Steel 9.00 15 12 18 3 Metric
No CAD available 29 HM-15-20-9.00 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-20-9.00 Steel 9.00 15 20 18 3 Metric
No CAD available 30 HM-15-25-9.00 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-25-9.00 Steel 9.00 15 25 18 3 Metric
No CAD available 31 HM-15-12-9.10 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-12-9.10 Steel 9.10 15 12 18 3 Metric
No CAD available 32 HM-15-20-9.10 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-20-9.10 Steel 9.10 15 20 18 3 Metric
No CAD available 33 HM-15-25-9.10 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-25-9.10 Steel 9.10 15 25 18 3 Metric
No CAD available 35 HM-15-12-9.20 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-12-9.20 Steel 9.20 15 12 18 3 Metric
No CAD available 36 HM-15-20-9.20 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-20-9.20 Steel 9.20 15 20 18 3 Metric
No CAD available 37 HM-15-25-9.20 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-25-9.20 Steel 9.20 15 25 18 3 Metric
No CAD available 38 HM-15-12-9.25 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-12-9.25 Steel 9.25 15 12 18 3 Metric
No CAD available 39 HM-15-20-9.25 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-20-9.25 Steel 9.25 15 20 18 3 Metric
No CAD available 40 HM-15-25-9.25 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-25-9.25 Steel 9.25 15 25 18 3 Metric
No CAD available 41 HM-15-12-9.30 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-12-9.30 Steel 9.30 15 12 18 3 Metric
No CAD available 42 HM-15-20-9.30 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-20-9.30 Steel 9.30 15 20 18 3 Metric
No CAD available 43 HM-15-25-9.30 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-25-9.30 Steel 9.30 15 25 18 3 Metric
No CAD available 44 HM-15-12-9.40 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-12-9.40 Steel 9.40 15 12 18 3 Metric
No CAD available 46 HM-15-20-9.40 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-20-9.40 Steel 9.40 15 20 18 3 Metric
No CAD available 47 HM-15-25-9.40 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-25-9.40 Steel 9.40 15 25 18 3 Metric
No CAD available 48 HM-15-12-9.50 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-12-9.50 Steel 9.50 15 12 18 3 Metric
No CAD available 49 HM-15-20-9.50 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-20-9.50 Steel 9.50 15 20 18 3 Metric
No CAD available 50 HM-15-25-9.50 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-25-9.50 Steel 9.50 15 25 18 3 Metric
No CAD available 51 HM-15-12-9.60 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-12-9.60 Steel 9.60 15 12 18 3 Metric
No CAD available 52 HM-15-20-9.60 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-20-9.60 Steel 9.60 15 20 18 3 Metric
No CAD available 53 HM-15-25-9.60 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-25-9.60 Steel 9.60 15 25 18 3 Metric
No CAD available 54 HM-15-12-9.70 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-12-9.70 Steel 9.70 15 12 18 3 Metric
No CAD available 55 HM-15-20-9.70 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-20-9.70 Steel 9.70 15 20 18 3 Metric
No CAD available 57 HM-15-25-9.70 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-25-9.70 Steel 9.70 15 25 18 3 Metric
No CAD available 58 HM-15-12-9.75 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-12-9.75 Steel 9.75 15 12 18 3 Metric
No CAD available 59 HM-15-20-9.75 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-20-9.75 Steel 9.75 15 20 18 3 Metric
No CAD available 60 HM-15-25-9.75 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-25-9.75 Steel 9.75 15 25 18 3 Metric
No CAD available 61 HM-15-12-9.80 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-12-9.80 Steel 9.80 15 12 18 3 Metric
No CAD available 62 HM-15-20-9.80 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-20-9.80 Steel 9.80 15 20 18 3 Metric
No CAD available 63 HM-15-25-9.80 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-25-9.80 Steel 9.80 15 25 18 3 Metric
No CAD available 64 HM-15-12-9.90 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-12-9.90 Steel 9.90 15 12 18 3 Metric
No CAD available 65 HM-15-20-9.90 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-20-9.90 Steel 9.90 15 20 18 3 Metric
No CAD available 66 HM-15-25-9.90 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-25-9.90 Steel 9.90 15 25 18 3 Metric
68 HM-15-12-10.00 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-12-10.00 Steel 10.00 15 12 18 3 Metric
69 HM-15-20-10.00 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-20-10.00 Steel 10.00 15 20 18 3 Metric
70 HM-15-25-10.00 Head Press-Fit Bushings (HM) 15mm OD, Metric HM-15-25-10.00 Steel 10.00 15 25 18 3 Metric
Part Number
Description
Base Part Number
Material
ID (mm)
OD (mm)
LENGTH (mm)
F DIA (mm)
G (mm)
Measurement
Product Description

Metric version of our popular H bushing. HM bushings are permanently pressed into the jig plate. They are generally used for single-operation drilling or reaming, when you do not expect to replace bushings during the tooling's lifetime. The head can be left exposed, or recessed by counterboring the installation hole. Note: the "length" listed for an HM bushing refers to its overall length, not its length under the head. Complete part numbers for all standard Metric Head Press-Fit Bushings (all standard ID, OD, and length combinations) are listed in the tables on the product page.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane