1

Hand-Retractable Plungers – Pull Ring (Locking Type), Stainless Steel, Inch

Spring-Loaded Devices

Manufacturer Carr Lane Manufacturing
Description Hand-Retractable Plungers – Pull Ring (Locking Type), Stainless Steel, Inch
Part Number CL-4-PHRP-S
Material Stainless Steel
Nose Material Stainless Steel
Finish Passivated
Product selection
Selector Part Number Description Base Part Number Option Material Nose Material Finish A THREAD INITIAL END FORCE (lbs) FINAL END FORCE (lbs) B DIA (Inch) C (Inch) D (Inch) E (Inch) F DIA (Inch) H (Inch) J DIA (Inch) Measurement
1 CL-4-PHRP-S Hand-Retractable Plungers – Pull Ring (Locking Type), Stainless Steel, Inch CL-4-PHRP-S Stainless Steel Stainless Steel Passivated 1/4-20 1 2.5 .156 1/4 13/16 1-1/8 1 7/64 1/4 Inch
2 CL-4-PHRP-S-NOTHREAD Hand-Retractable Plungers – Pull Ring (Locking Type), Stainless Steel, Without Thread, Inch CL-4-PHRP-S Without Thread Stainless Steel Stainless Steel Passivated 1/4-20 1 2.5 .156 1/4 13/16 1-1/8 1 7/64 1/4 Inch
3 CL-6-PHRP-S Hand-Retractable Plungers – Pull Ring (Locking Type), Stainless Steel, Inch CL-6-PHRP-S Stainless Steel Stainless Steel Passivated 3/8-16 2 4 .250 3/8 1-1/4 1-11/16 1-1/4 3/16 3/8 Inch
4 CL-6-PHRP-S-NOTHREAD Hand-Retractable Plungers – Pull Ring (Locking Type), Stainless Steel, Without Thread, Inch CL-6-PHRP-S Without Thread Stainless Steel Stainless Steel Passivated 3/8-16 2 4 .250 3/8 1-1/4 1-11/16 1-1/4 3/16 3/8 Inch
5 CL-8-PHRP-S Hand-Retractable Plungers – Pull Ring (Locking Type), Stainless Steel, Inch CL-8-PHRP-S Stainless Steel Stainless Steel Passivated 1/2-13 2.5 5 .312 1/2 1-7/16 2 1-3/8 1/4 1/2 Inch
6 CL-8-PHRP-S-NOTHREAD Hand-Retractable Plungers – Pull Ring (Locking Type), Stainless Steel, Without Thread, Inch CL-8-PHRP-S Without Thread Stainless Steel Stainless Steel Passivated 1/2-13 2.5 5 .312 1/2 1-7/16 2 1-3/8 1/4 1/2 Inch
Part Number
Description
Base Part Number
Option
Material
Nose Material
Finish
A THREAD
INITIAL END FORCE (lbs)
FINAL END FORCE (lbs)
B DIA (Inch)
C (Inch)
D (Inch)
E (Inch)
F DIA (Inch)
H (Inch)
J DIA (Inch)
Measurement
Product Description

Spring-loaded plunger that locks in retracted position. Handy pull ring allows quick actuation, yet folds out of the way when not in use. To lock, pull the ring back and turn 90°. Available in thread sizes from 1/4-20 to 1/2-13, in steel or stainless steel. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane