1

Hand-Retractable Plungers – Pull Ring (Extended-Locking Type), Inch

Spring-Loaded Devices

Manufacturer Carr Lane Manufacturing
Description Hand-Retractable Plungers – Pull Ring (Extended-Locking Type), Inch
Part Number CL-8-EHRP
Material Steel
Nose Material Steel
Finish Zinc Plated
Product selection
Selector Part Number Description Base Part Number Material Nose Material Finish BODY THREAD END FORCE PLUNGER DIA PLUNGER LENGTH BODY LENGTH RING DIA BODY HEX Measurement
1 CL-8-EHRP Hand-Retractable Plungers – Pull Ring (Extended-Locking Type), Inch CL-8-EHRP Steel Steel Zinc Plated 1/2-13 Locked .250 .28 1.40 1.00 5/8 Inch
Part Number
Description
Base Part Number
Material
Nose Material
Finish
BODY THREAD
END FORCE
PLUNGER DIA
PLUNGER LENGTH
BODY LENGTH
RING DIA
BODY HEX
Measurement
Product Description

New Item!

This unique, quick-release pull pin positively locks in extended position. The hand-retractable plunger tip automatically locks in the forward position unless manually disengaged by pulling the ring, rather than being held forward by spring force. Slight taper on plunger tip for easy alignment. Patent No. 8,821,061. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane