1

Hand-Retractable Plungers – Knob Handle with Mounting Plate (Non-Locking Type), Standard Extension

Spring-Loaded Devices

Manufacturer Carr Lane Manufacturing
Description Hand-Retractable Plungers – Knob Handle with Mounting Plate (Non-Locking Type), Standard Extension
Part Number CL-8-HRPM-N
Material Steel
Nose Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Material Nose Material Finish A DIA NOMINAL A DIA ACTUAL B DIA NOMINAL B DIA ACTUAL C STANDARD EXTENSION D E DIA F DIA G H J K L INITIAL END FORCE (lbs) FINAL END FORCE (lbs) Measurement
1 CL-8-HRPM-N Hand-Retractable Plungers – Knob Handle with Mounting Plate (Non-Locking Type), Standard Extension CL-8-HRPM-N Steel Steel Black Oxide 10mm .393 / .390 6mm .2354 / .2346 .24 .10 #8 or M4 .98 .18 1.57 .71 1.181 1.12 1.9 4.9 Universal
2 CL-10-HRPM-N Hand-Retractable Plungers – Knob Handle with Mounting Plate (Non-Locking Type), Standard Extension CL-10-HRPM-N Steel Steel Black Oxide 12mm .472 / .468 8mm .3142 / .3134 .31 .10 #10 or M5 1.22 .22 1.81 .79 1.339 1.32 3.5 6.3 Universal
Part Number
Description
Base Part Number
Material
Nose Material
Finish
A DIA NOMINAL
A DIA ACTUAL
B DIA NOMINAL
B DIA ACTUAL
C STANDARD EXTENSION
D
E DIA
F DIA
G
H
J
K
L
INITIAL END FORCE (lbs)
FINAL END FORCE (lbs)
Measurement
Product Description

Precision indexing plunger with a attractive knob handle for convenient retraction. Mounting-plate version installs in a fixed position with two flat-head screws. Provides high strength and durability in an extremely compact assembly. Hardened and ground plunger. Tip has a slight taper for easy alignment. Available in two sizes, each with a choice of short or long plunger extension.

The non-locking type shown here has a spring-loaded plunger that stays extended by spring force except when manually held in retracted position.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane