Hand Knobs (Cast Iron), Tapped, Metric

Handles, Knobs & Screw Clamps

Manufacturer Carr Lane Manufacturing
Description Hand Knobs (Cast Iron), Tapped, Metric
Part Number CLM-80-HK-8
Material Cast Iron
Finish Zinc Plated
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Classic, easy-to-grip cast iron clamping knob. Four-prong design provides a firm grip for applications requiring quick tightening and high torque. Choice of five knob sizes, each available blank, tapped, tapped through, or reamed. Available with tapped-hole sizes from 1/4-20 to 3/4-10 (M6 to M20 in metric) and reamed hole sizes from 1/4 to 3/4 (6mm to 20mm in metric). Made in USA.

Contact the supplier

Carr Lane Manufacturing

Carr Lane Manufacturing

Your Source for Tooling Components

Google Map