1

Halfway Extension Supports (Standard), Inch

Supports, Rests & Feet

Manufacturer Carr Lane Manufacturing
Description Halfway Extension Supports (Standard), Inch
Part Number CL-MF40-3601
Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Material Finish A (Inch) B (Inch) D (Inch) E (Inch) F (Inch) Measurement
1 CL-MF40-3601 Halfway Extension Supports (Standard), Inch CL-MF40-3601 Steel Black Oxide 1.0000 1/2-13 4 2 2 Inch
Part Number
Description
Base Part Number
Material
Finish
A (Inch)
B (Inch)
D (Inch)
E (Inch)
F (Inch)
Measurement
Product Description

Ideal for positioning components exactly halfway between two multipurpose holes. Top and bottom surfaces are precision ground for accurate height location. Also useful as a large rest pad. The Standard MF40 size shown here is 1.0000" tall.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane