1

Gripper Swivel Pads – Mini (Delrin®, Flat), Inch

Supports, Rests & Feet

Manufacturer Carr Lane Manufacturing
Description Gripper Swivel Pads – Mini (Delrin®, Flat), Inch
Part Number CL-3-GSPN
Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Material Finish A DIA (Inch) B DIA (Inch) C (Inch) D THREAD E (Inch) F BALL DIA (Inch) G H (Inch) Measurement
1 CL-3-GSPN Gripper Swivel Pads – Mini (Delrin®, Flat), Inch CL-3-GSPN Steel Black Oxide 5/32 3/8 3/8 #4-40 1/4 3/16 14° .062 Inch
2 CL-4-GSPN Gripper Swivel Pads – Mini (Delrin®, Flat), Inch CL-4-GSPN Steel Black Oxide 1/4 7/16 7/16 #8-32 5/32 9/32 14° .062 Inch
3 CL-5-GSPN Gripper Swivel Pads – Mini (Delrin®, Flat), Inch CL-5-GSPN Steel Black Oxide 5/16 1/2 9/16 #10-32 5/32 3/8 14° .062 Inch
4 CL-6-GSPN Gripper Swivel Pads – Mini (Delrin®, Flat), Inch CL-6-GSPN Steel Black Oxide 3/8 5/8 15/16 1/4-28 1/4 1/2 17° .125 Inch
Part Number
Description
Base Part Number
Material
Finish
A DIA (Inch)
B DIA (Inch)
C (Inch)
D THREAD
E (Inch)
F BALL DIA (Inch)
G
H (Inch)
Measurement
Product Description

Mini-size rest pad with a built-in swivel ball held by a retaining ring. The flat gripper face is machined directly on the swivel ball. A positive stop prevents the ball from swiveling too far. Gripper Swivel Pads can be surface mounted or installed in a counterbored hole. Available in body diameters from 3/8 to 5/8" (10 to 17mm in metric). For larger sizes, see Gripper Swivel Pads. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane